RENU® 1-Gang Screwless Snap-On Wallplate, Dapper Tan
REWP1-DT
DISCONTINUED
1-Gang Renu® Screwless Wallplate, Engineering Grade Polymer, Snap-On Mount - Dapper Tan
- EASY - Screwless, snap-on wallpate for fast installation – no subplate needed
- LARGER - Slightly larger than standard wallplates to cover wall imperfections
- RENU ONLY - Works with Leviton Renu devices only
- MULTIPLE COLORS - Available in 20 popular colors and stainless appearance to match any décor
Color: Dapper Tan
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477531297
RoHS Compliant : Yes
Product Features
Color : Dapper Tan
Device Type : Wallplates
Gang : 1
Material : Engineering Grade Polymer
Mount : Snap-On
Product Family : Renu
Size : Standard
Standards and Certifications : cULus
Type : Screwless
Warranty : 5-Year Limited
Features & Benefits
- 1-Gang screwless, snap-on wallpate
- Available in 20 popular colors and stainless steel finish to match any décor
- Snaps directly onto Renu device (sold separately) for fast installation, no screws or subplate needed
- Slightly larger than standard wallplates to cover wall imperfections
- 2-, 3- and 4-gang also available
- Use only with Renu devices, with the following Decora exception--
- Renu adaptor ring REA00* (sold separately) allows any Decora device to fit into a Renu wallplate. *Adaptor ring available in White on White (Decora White), Navajo Sand (Decora Light Almond) and Onyx Black (Decora Black) only
Related Videos
Learn about Renu® from Leviton
Leviton Renu - Commercial
Renu Light Switch - Installation
Renu Light Switch - Change Colors
Renu Dimmer - Installation
Project of the Week Series – Add Color to Your Home with Leviton Renu®
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors