Loading...

19 Series Male Panel Receptacle, 90-Degree, Threaded Stud, 250-750MCM

19R21-R

19 Series Male Panel Receptacle, 90-Degree, Threaded Stud, Industrial Grade, Cam-Type Connector, 250-750MCM, 690 Amp - RED

The 19 Series Ball Nose connectors and panel receptacles are insulated for water tightness and safety. They allow you to quickly connect or disconnect equipment. They have become the industry standard for multiple operator stations, distribution panels, stress relieving and numerous other applications.

UPC Code: 07847799602
Country of Origin : United States

Product Information

  • Electrical Specifications

    Max. Amperage : 690 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santroprene TPV

  • Mechanical Specifications

    Cable Range : 250-750MCM

    Connection Type : Threaded Stud

    Gender : Male

  • Product Features

    Color : Red

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications