Loading...
Product added to your list. To view the list, Click Here

Decora Occupancy Motion Sensor Light Switch, Auto-On or Manual-On, 2A, Residential Grade, Single Pole

DOS02-LW

Decora Occupancy Motion Sensor Light Switch. 180° PIR Automatic-on Wallbox Sensor, single pole, 150W LED/CFL, 250W Incandescent/Halogen, 200VA Magnetic Low Voltage, 250VA Electronic Low Voltage, 2A Resistive, wallplate sold separately. Can be used to comply with the California Title 24, Part 6, Automatic-off Controls and IECC – White

  • CONVENIENT – Automatically turns lights on/off based on motion. Provides 180° Field-of-View, 900 sq. ft. of coverage
  • EASY TO INSTALL – Shallow design easily fits in the wallbox
  • FLEXIBLE – Install with or w/out a neutral wire, ground required
  • VERSATILE – Can be set for vacancy (manual-on) switching
  • PRACTICAL – Perfect for pantry, closet, laundry room and basement
  • STYLISH – Easily change the color using DOSKT faceplates available in white, ivory, light almond, gray, black and brown

Color: White

UPC Code: 078477225899
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Auto-ON/Auto-OFF : Yes

    California Title 24 : Yes

    Color : White

    Coverage (Sq.Ft.) : 180°, 900 Sq. Ft

    Grade : Residential

    LED Color : Green and Red

    Load Rating : 150W LED/CFL, 250W Incandescent/Halogen, 250VA ELV, 200VA MLV, 2A Resistive

    Mounting Type : Wall Switch

    Neutral : Optional

    Pole : 1

    Sensor Technology : Passive Infrared

    Sensor Type : Occupancy

    Standards and Certifications : CSA, FCC, Title 24

    Style Name : Decora

    Switch : Relay

    Time Delay : 1M, 5M, 10M, 20M

    Voltage : 120 VAC

    Wallplate : Not Included

    Warranty : 5-Year Limited

    Wiring : Ground or Neutral Required

  • Ideal for pantries, closets, laundry rooms and basements
  • Occupancy Sensor Mode default for Automatic ON/Automatic OFF operation. Can switch to Vacancy Mode for Manual ON/Automatic OFF
  • Controls LED, CFL, Incandescent, Halogen, Magnetic Low Voltage, Electronic Low Voltage
  • Provides 180° Field-of-View, 900 sq. ft. of coverage
  • Shallow design easily fits in the wallbox and can replace a single pole switch
  • Leaded terminals for easier installation
  • Can be connected to a Neutral wire if present in the wallbox, or connected to ground wire if no Neutral wire is present in the wallbox
  • Interchangeable line and load wires
  • Program settings without removing the wallplate or faceplate
  • Low profile design blends in with walls for a discreet appearance
  • Ambient light override prevents sensor from switching the lights ON when there is ample natural sunlight
  • Adjustable delayed OFF time which can be set for 1 minute, 5 minutes, 10 minutes or 20 minutes
  • Adjustable Range (sensitivity) to fit various coverage areas
  • Convenient push-button provides Manual OFF light switching at any time
  • Can be used to comply with the California Title 24, Part 6, Automatic-off Controls and IECC
  • Color change faceplates DOSKT are available in white, ivory, light almond, gray, black, brown
  • Five-Year Limited warranty

Related Videos

How to Install the DOS02, DVS02, DOS05, DVS05 Leviton Decora Motion sensors
How to program the settings on the Leviton Decora Motion Sensor light switch
Sensor Switches for Newer and Older Homes with Leviton’s Innovative Green Flex Sleeve

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications