Loading...
Product added to your list. To view the list, Click Here

No-Neutral Decora Smart Dimmer Switch, Requires MLWSB Wi-Fi Bridge

DN6HD-1BW

Decora Smart No-Neutral Dimmer, single pole, 3-way, or multi-location when used with the DAWDC Wire-Free Anywhere Dimmer Companion or DAWSC Wire-Free Anywhere Switch Companion. 300W LED/CFL, 600W Incandescent/Halogen, 600VA Magnetic Low Voltage - White

  • RETROFIT SOLUTION: For use in homes without neutral wiring in the wallbox, requires MLWSB Decora Smart Wi-Fi Bridge (sold separately)
  • MY LEVITON APP: Use for scheduling, remote control and dimmer settings (requires MLWSB Wi-Fi Bridge)
  • CHOICE OF VOICE: Works with Hey Google, Amazon Alexa or Apple HomeKit/Siri (requires MLWSB Wi-Fi Bridge)
  • FULL RANGE DIMMING: Custom app settings for preset light levels, fade rates and bulb types
  • WIRE-FREE 3-WAY: Add Wire-Free Multi-location control when paired with optional Anywhere Dimmer Companion (DAWDC) or Anywhere Switch Companion (DAWSC)
UPC Code: 078477574423
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Load Rating : 300W LED/CFL, 600W Incand/ Halogen, 600VA MLV

    Neutral Required : No

    Termination : Wire Leads

    Voltage : 120 VAC

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

  • Material Specifications

    Color : White

    Optional Color Change Kits Available : Yes, DDKIT in White, Ivory, Light Almond, Gray, Black and Brown

    Strap Material : Metal

  • Product Features

    Brand : Decora Smart Wi-Fi

    Bridge Required : Yes

    Device Type : In-Wall Smart Dimmer

    Grade : Residential

    Hub Required : No

  • Standards and Certifications

    Standards and Certification : UL, FCC, CSA, NOM, NEMA SSL 7A

  • Warranty

    Warranty : Two-Year Limited

  • Control your lights from anywhere using the free My Leviton app for iOS and Android
  • Connects to required Decora Smart Wi-Fi Bridge, MLWSB
  • Simplify control of your home – schedule lights and connected loads to dim/brighten or turn ON/OFF at specific times or based on sunrise/sunset, easily group your smart devices into rooms, and create scenes to activate multiple lights at once
  • Works with Amazon Alexa, Hey Google, or Apple HomeKit/ Siri via a Decora Smart Wi-Fi Bridge
  • Full Range Dimming – Best-in-class dimming performance with custom settings in the My Leviton app for preset lighting levels, fade rates, bulb types and more
  • Off Means Off – Low-wattage LED bulbs always turn off
  • Double press the top rocker to always turn ON at max brightness
  • Ease of installation with a product depth of 1.3” and wire leads
  • Vanishing LEDs and 6 color choices ensure a perfect match with other Decora devices
  • Pre-set schedules live inside each device, so your schedules run even during a temporary internet outage
  • Single-pole, and support for 3-way/multi-way applications with the wire-free DAWDC Anywhere Dimmer Companion or DAWSC Anywhere Switch Companion (requires Decora Smart Wi-Fi Bridge)
  • Using My Leviton, control up to 99 devices, 50 rooms, 50 activities, and 50 schedules per residence and up to 20 residences per account
  • Neutral wire not required for installation

  • CA2572204
  • CA2798964
  • MX321054
  • US10048653
  • US10062528
  • US7683755
  • US8664886
  • US9329607
  • US9398667
  • US9767973

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

How to install the Leviton Decora Smart No Neutral Smart Switch, Smart Dimmer Switch and Wi-Fi Bridge
Anywhere Companion Install Video
How to use the My Leviton app to enroll, schedule, and customize Decora Smart Wi-Fi devices
Smart Solutions for Every Room Video
How-To Identify a Neutral Wire.