Loading...
Product added to your list. To view the list, Click Here

Decora Smart Dimmer Switch, Wi-Fi 2nd Gen, Neutral Wire Required

D26HD-1BW

BENEFITS 

  • Create an elegant ambiance - set the mood for dinner, dim the lights to create a movie theatre experience, turn the lights down low to wind down for bedtime 
  • Know if lights are on and adjust whether you're home, at work, or on vacation - control from anywhere
  • Personalize your lighting - customizable fade rates that gradually turn lighting on or off, or preset light level options to make sure lights always come on at the level you want
  • Use your voice for control without lifting a finger - works with Google Assistant, Amazon Alexa, and Apple Siri
  • Automatic softer lighting at night - perfect in your kitchen for a midnight snack or in your bathroom, using My Leviton Night Settings
  • Prevent flickering lights - designed for compatibility with dimmable LED bulbs and fixtures with settings to fine-tune performance such as bulb type, min dim, and max bright
  • Don't worry about leaving lights on - auto-shutoff can turn lights off for you in rooms such as the bedroom, living room, family room, dining room, and kitchen
  • Make it look like someone's home when you're away - turn on lights randomly for a lived-in look
  • Control this dimmer from another wall location in your home without additional wiring - pairs with DAWDC or DAWSC Anywhere Dimmer or Switch Companions

FEATURES 

  • Full range dimming - compatible with dimmable LED and CFL, Incandescent/Halogen, and MLV lighting
  • Let there be light - double press the top rocker to quickly snap on at maximum brightness; or double-press bottom rocker to snap OFF
  • Easy Install - replaces your existing switch; wire leads and slim design make install a breeze
  • Simple guided setup - works with the My Leviton app, create schedules, activities, lighting scenes and more
  • The most connected - Works with Alexa, Google Assistant, Apple Home, SmartThings, and Matter support can be enabled with a firmware update via the My Leviton app 
  • Lights won't glow when you turn the dimmer off - "Off Means Off" technology ensures low-wattage LED bulbs don't glow in the off state
  • One switch, many options - use as a dimmer switch or an on/off switch via non-dimmable bulb mode
  • Single Pole or 3-Way - works with DD00R Wired Dimmer Companion, DD0SR Wired Switch Companion, DAWDC wire-free Anywhere Dimmer Companion, or DAWSC wire-free Anywhere Switch Companion

TECH SPECS 

  • Requires 2.4 GHz Wi-Fi Network; No hub required with My Leviton app
  • Requires Neutral Wire
  • Rated for 120V, 60Hz: Dimmable LED and CFL up to 300W, Incandescent up to 600W, and Magnetic Low Voltage up to 600VA
UPC Code: 078477523001
Country of Origin : China

Product Information

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

  • Warranty

    Warranty : Two-Year Limited

  • Product Features

    Brand : Decora Smart Wi-Fi

    Device Type : In-Wall Smart Dimmer

    Grade : Residential

    Hub Required : No

  • Standards and Certifications

    Standards and Certification : UL, FCC, CSA, NOM, Wi-Fi, Title 24, Matter

  • Electrical Specifications

    Load Rating : 300W LED/CFL, 600W Incand/ Halogen, 600VA MLV

    Neutral Required : Yes

    Termination : Wire Leads

  • Material Specifications

    Color : White

    Optional Color Change Kits Available : Yes, DDKIT in Black, White, Light Almond, Ivory, Gray, and Brown

    Strap Material : Metal

  • Control your lights from anywhere using the free My Leviton app for iOS and Android
  • Schedule lights and connected loads to dim/brighten or turn ON/OFF at specific times or based on sunrise/sunset, easily group your smart devices into rooms, and create scenes to activate multiple lights at once
  • Schedules are stored in onboard device memory and will continue to run even during a temporary internet outage
  • Full range dimming performance with LED, CFL, Incandescent, Halogen and Magnetic Low Voltage bulbs
  • Custom dimming settings in the My Leviton app for preset lighting levels, fade rates, bulb types, night settings and more
  • MATTER: Firmware update available via the My Leviton app to enable Matter connectivity
  • Works with My Leviton, Amazon Alexa, Hey Google, Apple Home/Siri, IFTTT, SmartThings, Schlage
  • Requires a neutral wire for installation
  • Connects to Wi-Fi; No hub required
  • Double press the top rocker to turn ON at max brightness
  • Ease of installation with a product depth of 1.3” and wire leads
  • Off Means Off – Low-wattage LED bulbs always turn completely off
  • Vanishing LEDs and 6 color choices ensure a perfect match with other Decora devices (see ordering information)
  • Supports 3-Way/Multi-Location with Wired or Wire-Free Anywhere Companions
  • Using My Leviton, control up to 99 devices, 50 rooms, 50 activities, and 50 schedules per residence and up to 20 residences per account
  • Can Be Used to Comply with 2019 and 2022 California Title 24, Part 6 Residential Indoor Lighting and Switching Devices and Controls

  • CA2572204
  • CA2798964
  • MX321054
  • US10048653
  • US10062528
  • US7683755
  • US8664886
  • US9329607
  • US9398667
  • US9767973

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

How to Install Leviton D215S and D26HD 2nd Gen Switch and Dimmer
Anywhere Companion Install Video
How to use the My Leviton app to enroll, schedule, and customize Decora Smart Wi-Fi devices
Smart Solutions for Every Room Video
How-To Identify a Neutral Wire.