Loading...

LED00-30B

DISCONTINUED

Discontinued Product. LED, LEO Ellipsoidal Zoom Body, 3200K, requires compatible lens tube, black. LENS TUBE SOLD SEPARATELY.

The Leviton LEO LED Ellipsoidal Zoom Fixture for stage offers exceptional performance with a highly engineered optical system. The fixture reduces energy costs with a high-efficient LED module and PWM dimming power source. This narrow-angle, 200W high lumen output, white LED profile spotlight includes a high-specification double condenser optical system for clean, crisp gobo projection.
UPC Code: 078477741962
Country of Origin : China

Product Information

  • Electrical Specifications

    Voltage : 100/240 VAC

    Wattage/VA : 200 A

  • Product Features

    Color Temperature : 3200K White

    Control Style : DMX

    Lamp Type : LED 200W

    Product Category : Fixtures

    Product Line : LEO LED

    Product Type : Ellipsoidal

    Style : Ellipsoidal

  • Lens Tube Field Angles Available, 8-22°, 18-36°, 30-50°
  • Excellent skin tone rendering
  • High-performance LED fixture
  • High quality light output
  • Real time temperature monitoring to extend LED life; LNE/safe mode operation for forced high brightness when required
  • Gel rendering—similar to Tungsten lamp fixtures
  • Guaranteed color consistency between units and over time
  • Color temp: 3,200 or 5,600K
  • High-frequency, no flickering on video
  • 4 blade shutters
  • 5-pin DMX input, powerCON input and feed through
  • 1-5 channel DMX control
  • RDM compatible for precise monitoring
  • Available in warm white and daylight color temperatures
  • ETL, CETL, CE listed

Related Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications