Loading...
Product added to your list. To view the list, Click Here

20 Amp Isolated Ground Duplex Receptacle/Outlet, Hospital Grade, Self-Grounding, Isolated Ground

8300-IGB

Isolated Ground Duplex Receptacle Outlet, Heavy-Duty Hospital Grade, Smooth Face, 20 Amp, 125 Volt, Back or Side Wire, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Brown

All Leviton Hospital Grade Receptacles undergo the most stringent UL testing to assure continuous, safe operation in any application requiring high-abuse tolerance, including health care facilities, manufacturing plants and schools.

Color: Brown

UPC Code: 078477057346
Country of Origin : Mexico
NEMA 5-20R

Product Information

  • AC Horsepower Ratings

    Amperage : 20 A

    At Rated Voltage : 1 HP

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 3000V min

    Grounding : Self-Grounding

    Pole : 2

    Temperature Rise : Max 30C temperature rise at full rated current

    Voltage : 125 VAC

    Wire : 3

  • Electrical Specifications

    Amperage : 20 A

    Dielectric Voltage : Withstands 3000V min

    Flammability : Rated V-2 per UL94

    Grounding : Self-Grounding

    Operating Temperature : -40°C to 60°C

    Pole : 2

    Temperature Rise : Max 30C temperature rise at full rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Body Material : PBT Polyester Blend

    Clamp Nuts : 0.030" Brass

    Color : Brown

    Face Material : PBT Polyester Blend

    Ground Clips : Brass

    Ground Contacts : 0030" Brass

    Grounding Screw : #8 Hex Head, Triple-Drive Bass

    Line Contacts : 0.030" Phosopher Bronze

    Mounting Screws : Triple-Drive Plated Steel

    Operating Temperature : -40°C to 60°C

    Shutter Mechanism : Acetal

    Strap Material : Steel (Galvanized G60)

    Terminal Screws : #8 Triple-Drive Brass

  • Material Specifications

    At Rated Voltage : 1 HP

    Body Material : PBT Polyester Blend

    Clamp Nuts : 0.030" Brass

    Color : Brown

    Face Material : PBT Polyester Blend

    Ground Clips : Brass

    Ground Contacts : 0030" Brass

    Grounding Screw : #8 Hex Head, Triple-Drive Bass

    Line Contacts : 0.030" Phosopher Bronze

    Mounting Screws : Triple-Drive Plated Steel

    Shutter Mechanism : Acetal

    Strap Material : Steel (Galvanized G60)

    Terminal Clamp : Brass

    Terminal Screws : #8 Triple-Drive Brass

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back or Side Wire

    Wire Type : Stranded or Solid

  • Product Features

    Color : Brown

    Device Type : Duplex Receptacle Outlet

    Feature 4 : Smooth Face

    Function : Isolated Ground

    Grade : Heavy-Duty Hospital Grade

    NEMA : 5-20R

  • Standards and Certifications

    ANSI : C-73

    Applicable Standards : UL 498, Fed Spec W-C-569, CSA 22.2 No. 42

    CSA C22.2 No. 42 : File 152105

    Certification/Listing : cULus, NOM-ANCE

    NEMA : WD-6

    NOM : 057

    RoHS : RoHS Compliant

    UL Fed Spec WC-596 : File E13399

    UL498HG : File E13399

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications