7211
Metal shell, medium base, short electrolier, keyless; decoral finish, with-two relief slots, four bumps, four points, 660W-250V, lining assembled.
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Technical Information
-
General Information
UPC : 078477063521
RoHS Compliant : Yes
Material Specifications
Finish : Decoral
Mechanical Specifications
Operator Type : Keyless
Product Features
Lamp Base : Medium
Lampholder Type : Shell Lampholders
Light Type : Incandescent
Style Name : Short Electrolier
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors