15 Amp, 125 Volt, Decora Plus Surge Protective Duplex Receptacle Outlet, Commercial Grade
5280-T
Decora Plus Surge Protective Duplex Receptacle Outlet, Commercial Specification Grade, 15 Amp, 125 Volt, Back or Side Wire, NEMA 5-15R, 2-Pole, 3-Wire - Light Almond
Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.
Color: Light Almond
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477278444
Nema : 5-15R
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Thermoplastic Nylon
Clamp Nuts : Zinc-Plated Steel
Face Material : Thermoplastic Nylon
Grounding Screw : Brass-Plated Steel
Line Contacts : Brass Triple-Wipe
Shutter Mechanism : Delrin® Acetal
Terminal Screws : Brass-Plated Steel
Yoke : Zinc-Plated Steel
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back or Side Wire
Performance Data
Diagnostics : Indicator Light
Joules Rating : 720
MCOV : 150V rms
Maximum Surge Current, Per Mode (Per Phase) : 27kA (L-N:18kA, L-G:9kA)
Noise Rejection : -30dB at 500kHz-30MHz
Nominal Discharge Current Rating : 3kA
Short Circuit Current Rating : 5kA
VPR : L-N: 600V, L-G: 700V, N-G: 600V
Product Features
Body Material : Thermoplastic Nylon
Brand : Decora Plus
Color : Light Almond
Device Type : Duplex Receptacle Outlet
Face Material : Thermoplastic Nylon
Function : Surge Protective
Grade : Commercial Specification Grade
NEMA : 5-15R
Standards and Certifications
ANSI : C-73
Agency Certifications : UL 498, UL 1449 3rd Edition Listed and CSA C22.2 Certified Type 3
NEMA : WD-6
NOM : 057
Warranty
Warranty : 5-Year Limited
Related Videos
Commercial Surge Receptacle - Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors