15 Amp Duplex Receptacle/Outlet, Industrial Grade, Self-Grounding
5262-LI
Duplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Smooth Face, 15 Amp, 125 Volt, Pre-Wired Leads, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Ivory
Leviton's line of Heavy-Duty Industrial Grade Receptacles are available with a number of wiring options and features. These heavy-duty receptacles are engineered for fine appearance and top performance in demanding commercial and institutional applications using a durable, thermoplastic face and impact-resistant construction.
Color: Ivory
Product Information
AC Horsepower Ratings
At Rated Voltage : 1/2 HP
Electrical Specifications
Amperage : 15 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage Withstand : 2000V minimum per UL 498
Grounding : Self-Grounding
Maximum Working Voltage : 125V as rated
Pole : 2
Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Base Material : Polycarbonate
Bushing : Die Cast Aluminum
Color : Ivory
Cover Material : Nylon
Grounding Leads : 6", #12 AWG THHN
Line Contacts : Phosphor Bronze
Mounting Screws : Triple Combination Head, Steel
Strap Material : Galvanized Steel with Riveted Ground Contacts
Terminal Leads : 6", #12 AWG THHN
Wiring : 1 Hot Lead, 1 Neutral Lead, 1 Ground Lead
Mechanical Specifications
Lead Identification : Leads identified in accordance with UL 498 (black, white & green)
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Termination : Pre-Wired Leads
Product Features
Color : Ivory
Device Type : Duplex Receptacle Outlet
Feature 4 : Smooth Face
Grade : Heavy-Duty Industrial Specification Grade
NEMA : 5-15R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-6
NOM : 057
UL 498 : File E13399
UL Fed Spec WC-596 : File E13399
Warranty : 10-Year Limited
Related Products
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- single family residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential