Dynamic Duo
Leviton’s new slim downlight fixtures and compatible residential dimmers help light the way to perfect illumination and premium performance
The last thing a contractor or homeowner wants to deal with is incompatibility between the downlights and dimmers they install. Pairing Leviton’s Slim Downlight Fixtures with its renowned Residential Dimmers ensures seamless compatibility and top-tier performance.
Lights….Action!
Leviton’s new family of Slim Downlights currently includes five popular fixture types -- Round Baffle Downlights, Square Baffle Downlights, Adjustable Downlights, 2-Hour Fire-Rated Downlights, and an LED Downlight with Motion Sensor:
- Ideal for retrofit, remodel, or new construction applications in multi-family residential, hospitality, and light commercial settings, Leviton’s Round and Square Baffle Downlight Fixtures are direct-mount downlighting solutions that come in 4-8-inch options, feature selectable color temperature, and don’t require an existing housing or junction box.
- Ideally suited for most residential and light commercial new construction or remodel applications, Leviton’s new Adjustable Slim Downlights come in 4-inch and 6-inch round apertures, require only a 2–inch plenum cable, and are fully adjustable up to 80° of tilt and 350° of rotation.
- Designed for modern single- and multi-family residential as well as light commercial applications, Leviton’s Fire-Rated Baffle Slim Downlight is a versatile and reliable solution available in 4-inch and 6-inch round apertures and designed for construction requiring up to a 2-hour fire rating.
- Finally, Leviton’s new 8-inch LED Downlight with Motion Sensor is an ideal and energy-efficient approach to lighting closets, laundry rooms, attics, basements, and other infrequently used spaces where instant-on illumination is paramount.
These new downlights are compatible with a dozen different Leviton dimmers, from Decora Digital and Decora Slide Dimmer Switches (including models featuring Leviton’s popular new Lever Edge technology) to Decora switches that support low-voltage, LED, dimmable LED, halogen, and incandescent sources, rotary and toggle-switch dimmers, Decora Smart and Decora Smart ELV/LED Phase Selectable Dimmers, Decora Smart Motion Sensing Dimmer Switches, Decora Smart Z-Wave 800 Dimmer Switches, and more.
Designed and tested to deliver ease of installation, compatibility you can count on, and maximum performance, Leviton’s line of slim downlights and compatible residential dimmers are go-to solutions for the market’s broad range of residential and light commercial projects.
For more information on Leviton’s new Slim Downlight Fixtures and compatible Residential Dimmers, visit https://leviton.com/products/residential/lighting or contact your Leviton Sales Representative.