Loading...
Distributor_Newsletter_Article_Banner
DIST_Insider_Bar
Focused-Product-June-2025-Banner

Safe, Efficient, Convenient Power Where You Need It

Leviton’s pin and sleeve devices provide reliable and secure power connections in industrial and commercial settings where dirt and moisture are likely. These durable power connections are crucial for maintaining the continuous operation of commercial and industrial processes, as well as critical data center resources. 

Dual Rated

Leviton’s Commercial and Industrial division is pleased to announce the launch of several Dual Rated LEV Series Pin and Sleeve devices, compatible with both North American and International amperages and voltages.

The LEV Series is complete with connectors, plugs, inlets, receptacles, backboxes, and mechanical interlocks and is designed to be stronger and easier to assemble in any environment and providing superior performance, including IIoT solutions for safer and more productive operations.

Data Centers and more 

North American IEC 60309-1 and IEC 60309-2 clock devices are color-coded based on voltage and frequency. These combinations are distinguished by the location of the ground pin which can be in one of twelve locations spaced at 30° intervals around the circle representing a clock. Existing SKUs with 3-wire 6 and 9 o’clock configurations have been expanded to 4 and 5-wire combinations needed in data centers. 

According to Leviton’s Commercial & Industrial product team, the pin and sleeve data center business, the number one driver for sales opportunities in 2024, shows no signs of slowing. Adding these products will allow distributors to compete more effectively in the high-volume data center business. 

Easy Installation=Less Labor

“Inherent in our design is faster installation. Leviton’s pin and sleeve designs have fewer screws, instead of up to 10 that each installer must remove. Labor savings translate to higher profit and puts Leviton ahead of the competition.” Eric Yarrows, Industrial Product Manager 

Easier assembly is achieved through several innovative design features of Leviton’s LEV Series.

  • Fewer screws and threaded housings for faster installation.
  • Receptacles and inlets are made with pre-attached gaskets and grounding wires.
  • The contact carriers are clearly marked for quick installation.
  • Grommets molded with cord diameter range assist in selecting the correct fit and minimize the risk of compromising a watertight seal.

 

LEV in Every Environment 

Leviton’s LEV Series pin and sleeve devices are built with superior watertight ratings, including IP66, IP67, and IP68(industry exclusive!) for long-term submersion and IP69K for high-pressure/high-temperature washdown situations. The nickel-plated brass pins and sleeves are corrosion-resistant, self-cleaning and fit tight, so no debris can build up. Tested to endure impact at extreme temperatures, each unit is National Sanitation Foundation (NSF) certified for use in food and beverage facilities. 

Improved Productivity and Safety

Monitoring the LEV Series devices is straightforward and intuitive thanks to on-device and remote monitoring capabilities provided by Leviton’s technology platform, Inform™. Inform utilizes innovative IIoT solutions to enable safer and more productive operations. Sending alerts of potential problems in real-time reduces unplanned downtime, lost orders, lost production and missed opportunities. 

 

Focused-Product-June-2025-01

The Inform™ app allows for continuous 24/7 remote access via Wi-Fi to monitor:

  • Enclosure temperature, humidity and possible liquid accumulation
  • Line and load-side voltage values
  • Ground continuity

Leviton is a leader in pin and sleeve design and by expanding the line to include dual, North American and International ratings we give another option to increase your bottom line, especially in the data center environment. Contact your representative or visit 

IEC Pin and Sleeve Devices for more information.