Loading...
Distributor_Newsletter_Article_Banner
DIST_Insider_Bar
177341140
DIST_Insider_Bar

Leviton’s Smart Sensor App: Your Virtual Lighting Control Assistant

Leviton’s Smart Sensor App provides convenient setup and advanced control of the expanding line of commercial Smart Wallbox and Smart Fixture Mount Sensors.

Leviton’s popular and expanding line of Smart Sensors combine the benefits of occupancy sensing with dimming to provide a versatile, easy-to-use commercial-grade solution for energy savings and code compliance. And with the push of a button, all of this and more can be conveniently configured and controlled through Leviton’s Smart Sensor App.

Leviton’s Smart Sensor App allows users to wirelessly set up and program commercial-grade Smart Sensor devices without physically accessing the device or having to climb a ladder. The App offers users control over a broad range of settings.

For occupancy sensing, users can control timeouts and sensitivity and can enable or disable occupancy and vacancy per the specific Smart Sensor involved.

In the area of daylighting, the App can enable or disable daylighting and engage various daylighting modes (Smart Fixture Mount Sensor Only) and daylight transition lighting.

The App can also enable the grouping of up to 16 devices for consistent occupancy, activate partial-ON and partial-OFF settings, and engage in scheduling and a range of advanced features.

Compatible with Leviton’s commercial Smart Wallbox and Smart Fixture Mount Sensors, the App makes lighting control easier than ever for contractors, distributors, facility managers, maintenance personnel, and end users/occupants.

Featured App 02

The App simplifies the programming of multiple sensors for contractors, eases the process of making sensor modifications for facility managers, and gives occupants advanced control over the lighting in their space, which studies show can lead to greater job satisfaction and productivity. Additionally, the Smart Sensor App can be used to program settings into the sensors to ensure their compliance with energy code (IECC, ASHRAE 90.1, and 2022 Title 24, Part 6) occupancy/vacancy sensing and dimming requirements.

In terms of its user-friendliness, the Smart Sensor App is intuitive and easy to navigate for users of all skill and experience levels with lighting control. Installers can program large numbers of sensors quickly and efficiently with little or no training thanks to the App’s “Helpful Hints” feature, which explains the meaning of terms and how these capabilities can be utilized.

Leviton’s goal was to create an app that provides a seamless, frustration-free, and successful sensor configuration experience for all users and we’re excited with the results of our efforts and the value that the Smart Sensor App adds to our Smart Sensor line.

For More Information about Leviton’s Smart Sensor App visit Leviton.com/mobile-apps