Loading...

ATLAS-X1™ Cat 6 Shielded System

ATLAS-X1 Cat 6 Shielded System

The ATLAS-X1 Category 6 Shielded System is a secure, high-end structured cabling system ideal for mission-critical 1000BASE-T applications where electromagnetic/radio frequency interference (EMI/RFI) may be present and data security is critical.

The ATLAS-X1 Cat 6 Shielded System is a feature-rich solution, delivering:

  • High density with a short-depth connector for better bend radius
  • Advanced features (icons, solid metal body, shutters) for clear network identification and protection
  • Unified form factor and termination style for easy migration
  • Industry-leading, component-rated performance that exceeds established standards
  • Margin guarantees and third-party testing/verification for confidence in performance
  • Thirteen color options for greater network planning flexibility
  • Limited lifetime warranty to protect your investment and provide peace of mind