Loading...

RENU® 15 Amp Single Pole Combination Switch, Fresh Pink Lemonade

RE634-FP

DISCONTINUED

Leviton Renu® Combination Switch RE634-FP for Single Pole Applications, 15A-120/277VAC, in Fresh Pink Lemonade

Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. Designed for do-it-yourselfers, the line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors to blend in or contrast with your decor. Refresh the color of any Renu device in a snap, without any rewiring or the need for an electrician. Just order a color change kit in the color you want, snap off the faceplate on the device and snap on the new face. Add a coordinating wallplate (sold separately) to finish the look. Renu fits your lifestyle and adapts to your changing taste.

UPC Code: 078477534656
Country of Origin : China

Product Information

  • Product Features

    Actuator Material : Thermoplastic

    Amperage : 15 A

    Body Material : Crastin

    Color : Fresh Pink Lemonade

    Color Change Kit : RK634

    Device Type : Combination Switches

    Feature : Single Pole/Single Pole

    Grounding : Self-Grounding Clip and Green Ground Screw

    HP Rating : 1/2HP-120V 2HP-240V-277V

    Max. Amperage : 15 Amp

    Pole : 1

    Product Family : Renu

    Ratings : 15A-120/277V

    Standards and Certifications : cULus

    Strap Material : Steel

    Termination : Back & Side

    Type : Combination Switches

    Voltage : 120/277 VAC

    Warranty : 5-Year Limited

  • 15A-120/277VAC combination switch for single pole applications, available in 20 popular colors to match any décor
  • Space-saving option combines two single pole switches in a one-gang box
  • Once installed, Renu combination switches can be updated to a new color by ordering an RK634 color change kit
  • Combination switch face easily snaps OFF and ON to change color
  • To complete the look, snap on a matching or contrasting Renu screwless wallplate (sold separately)
  • Turns the electrical device into a decorative, easily updated accessory
  • Shallow size is easy to install in any wallbox
  • Self-grounded when installed in a properly grounded metal wallbox
  • Back and side wired for fast, easy installation
  • Use only with Renu wallplates

Related Videos

Learn about Renu® from Leviton
Leviton Renu - Commercial
Renu Light Switch - Installation
Renu Light Switch - Change Colors
Project of the Week Series – Add Color to Your Home with Leviton Renu®

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications