Loading...
Product added to your list. To view the list, Click Here

Outdoor PIR Occupancy Sensor, 120V

PS200-10W

DISCONTINUED
1000W, 120 Volt AC, 60Hz, PIR, 200 Degree, 4000 Sq. Ft. Coverage, Outdoor Occupancy Sensor lighting control, Commercial Grade - White, Title 24 Compliant, ASHRAE 90.1 Compliant Leviton offers many products that will help lower electrical costs and add convenience to everyday living. Passive Infrared (PIR) outdoor motion sensors provide outstanding value in security lighting, convenience, safety and energy savings for a wide range of commercial and residential applications. Easy to install and adjust, they automatically turn on lights in response to the slightest motion.

Do you have a question about an
occupancy sensor or vacancy sensor?

Contact us to learn more.

UPC Code: 078477678701
Country of Origin : China

Product Information

  • Electrical Specifications

    Frequency : 50/60Hz

    Neutral Wire Connection : Required

    Power Consumption : 230V - 2.5W (PS200); 277V - 3.0W (PS200)

    Voltage : 120 VAC

  • Environmental Specifications

    Operating Temperature : -14° to 130°F (-10° to 55°C)

    Storage Temperature Range : 0° to 131°F (-17° to 55°C)

  • Mechanical Specifications

    Neutral Wire Connection : Required

  • Performance Specifications

    Coverage (Sq.Ft.) : 4000.0

    Pattern : 200°

  • Product Features

    Adjustment : Manual

    Application : Parking areas, storage facilities, warehouses, loading docks, marinas, garages, walkways, campus grounds, meat lockers, walk-in refrigerators/freezers, and outbuildings

    Color : White

    Grade : Commercial

    Load Rating : 1000W 500VA

    Pattern Degrees : 200

    Photo Cell : Ambient Override ON

    Product Line : PS200

    Protection : Surge Protected

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Motion / Occupancy

    Standards and Certifications : UL/CSA

    Time Adjustment : 20s-15m

    Time Delay : 20s-15m

  • Standards and Certifications

    Listings : UL Listed and CSA certified (excludes PS200-70), UL 773 Enclosure Rating, meets ASHRAE Standard 90.1 requirements

    Title 24 Compliant : Yes

  • Type

    Product Type : Outdoor Motion Sensor

  • Warranty

    Warranty : 5-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications