Wi-Fi Bridge for No-Neutral Decora Smart Dimmer and Switch (DN6HD and DN15S)
MLWSB-1BW
Decora Smart Wi-Fi Bridge is a small, discreet plug-in that is required to enable smart features for Decora Smart No-Neutral devices. Works with Wi-Fi 802.11 b/g/n networks @ 2.4GHz only - White
- RETROFIT SOLUTION: For use in homes without neutral wiring in the wallbox. Works with Decora Smart DN6HD No-Neutral Dimmer and DN15S No-Neutral Switch
- EASY INSTALL: Plugs into any 120VAC outlet including GFCI, AFCI and USB
- DISCREET SIZE: Does not obstruct other devices from being plugged into the same outlet
- EXPANSIVE COVERAGE: Provides up to 2,500 sq. ft. of coverage
UPC Code: 078477574409
Country of Origin : China
Product Information
Updated
Electrical Specifications
Neutral Required : No
Termination : Plug-in
Voltage : 120 VAC
Environmental Specifications
Operating Temperature : 0°C to 40°C
Material Specifications
Color : White
Optional Color Change Kits Available : No
Product Features
Brand : Decora Smart Wi-Fi
Bridge Required : Yes
Device Type : Plug-In Wi-Fi Bridge
Grade : Residential
Hub Required : No
Standards and Certifications
Standards and Certification : UL, FCC, CSA, NOM
Warranty
Warranty : Two-Year Limited
- For use with DN6HD No-Neutral Dimmer and DN15S No-Neutral Switch to enable smart features such as My Leviton App control, Anywhere Companion connectivity, and integration with smart home services, such as voice assistants
- Ease of Installation - plugs into 120VAC outlet including GFCI, AFCI and USB
- Discreet size does not obstruct other devices from being plugged into the same outlet
- Supports up to 25 total devices including DN6HD Dimmer, DN15S Switch, DAWDC or DAWSC Anywhere Companions
- One MLWSB Decora Smart Wi-Fi Bridge supports up to 6 Anywhere Companions paired to associated Decora Smart No-Neutral devices
- Provides up to 2,500 sq. ft. of coverage
- Place within 50 ft. of the Decora Smart No-Neutral Dimmer or Switch Multiple Bridges can be installed per residence to provide increased coverage in larger homes