Loading...
Product added to your list. To view the list, Click Here

Dimmer, 4 Channel, Programmable Pack, 3 Pin DMX and Microplex, 1200W per Channel, 2400W Max, 15A Power Supply, 120V

D4DMX-MD3

DISCONTINUED

4-Channel Programmable Dimmer Pack integrating stand-alone, 3-PIN DMX, & NSI Microplex, operates as 1, 2, or 4 channel with pre-programmed chases, 1200 Watts/Channel, 2400 Watts/Maximum, 15 Amp Power Supply Cord, 120V.

Do you have a question about dimmers, a dimmer, or a dimmer switch? Contact us to learn more.

Visit residential dimmers to browse ideas for your home!
UPC Code: 078477328132
Country of Origin : Taiwan

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Voltage : 120 VAC

    Wattage Per Channel : 1200

    Wattage/VA : 2400

  • Product Features

    Circuits/Channels : 4

    Control Style : NSI Micro-Plex, DMX512

    LED Compatible : Yes

    Product Category : Dimmer Packs/Racks

    Product Line : D4DMX

    Product Type : Satellite Dimmer Pack

  • Microplex and DMX512 protocols
  • DMX 3-pin XLR receptacles
  • Data "in" and "out" provided for easy daisy-chaining of devices
  • Resettable circuit breakers (no fuses to change)
  • Simple pushbutton DMX addressing makes setup a snap
  • Bright LED display for easy, menu-driven programming
  • Versatile output channel selector lets you choose the exact number of channels you need
  • Clear operation instructions printed on back of unit for ease of use
  • 16 pre-programmed chase patterns with chase speed and chase output level controls
  • Input: 120V, 60Hz (15A Edison Plug)
  • Output: 120V, 60Hz, 1200W per channel, 2400W Maximum
  • Built-in mounting bracket
  • Housed in rugged metal protective chassis

Related Videos

D4DMX Technical Support

Related Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications