Omni Lte Controller
20A00-70
DISCONTINUED
The Omni LTe supports the following protocols and products: X-10, UPB, Omni-Bus, ZigBee, Vizia RF Z-Wave, Clipsal C-Bus, Dynalite, Coolmaster, KNX, HAI Hi-Fi, and HAI Hi-Fi 2.
The Omni LTe is a scaled down version of the popular OmniPro II and Omni IIe security & automation systems. The Omni LTe supports the following protocols and products: X-10, UPB, Omni-Bus, ZigBee, Vizia RF Z-Wave, Clipsal C-Bus, Dynalite, Coolmaster, KNX, HAI Hi-Fi, and HAI Hi-Fi 2. In addition to connections for security devices, thermostats, light switches, telephone and backup battery, the Omni IIe features five built-in serial ports for connection to additional control devices. The Omni LTe has an Ethernet port that allows connection to your home network. Use a tablet or smartphone inside or outside the home to turn on lights, turn down the TV volume, or adjust the temperature. The Omni LTe supports up to 32 zones of security, 4 thermostats, 4 rooms for lighting control (32 lights), and 4 access control readers.
UPC Code: 872257009330
Country of Origin : Please Contact Customer Service
Product Information
Updated
Product Features
Product Line : Omni LTe
Product Type : Controller
- Includes an Omni LTe home control system with enclosure, lock set with two keys, RJ31X cord and jack, and manuals
- Foreign language versions: Foreign language versions: Arabic (AR), Catalan (CAT), Simplified Chinese (CHS), Traditional Chinese (CHT), French (FR), German (GER), Hebrew (HE), Italian (IT), Portuguese (POR), Russian (RU), Latin American Spanish (SPA), and European Spanish (SPE)
- Leviton Part Number: 20A70
Related Videos
Security & Automation – Security
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors