Photocell, Indoor, 50-750FC
PCIND
Photocell, Light Sensor Indoor factory set for 0-100fc. Max can be set between 50-750FC. +24VDC supply, 10VDC output.
Leviton photocell sensors precisely monitor either task or ambient light levels. As part of a Leviton lighting and energy solution, photocells work with other components in the system to automatically adjust light levels to a user defined level. Photocells are most suitable for installation in rooms with windows and open spaces receiving substantial ambient light. Photocells must be hardwired to a compatible Leviton lighting control system. The photocell measures ambient light in a specific area and sends this data to a dimmer or relay that, in turn, adjusts fixtures to a constant lighting level as measured in that specific area. Daylight harvesting is achieved as lights in a room (with windows or significant, artificial ambient light) automatically brighten or dim depending on how much light the photocell detects.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477235607
Electrical Specifications
Voltage Type : Low Voltage
Product Features
Product Line : Photocell
Product Type : Indoor Photocell
Features & Benefits
- Measures actual light on the work surface and reduces the influence of stray light striking the photocell from nearby windows or incidental side lighting
- Designed with a flat 60° clear Fresnel lens with a default setting = 75-800FC sensing range; can be field adjusted to 800FC max sensing range. PCIND should be mounted to the ceiling, facing down.