Loading...

What are the Benefits of Decora Digital Controls with Bluetooth Technology?

Features and Benefits of Decora Digital Controls with Bluetooth Technology:

  • Control manually or using free iOS or Android app
  • Bluetooth compatibility provides local control within a 30-foot* range
  • Each device can be named for easy identification
  • App is used for all programming of dimmer and timer functions
  • Flexibility to program timed events weekdays, weekends or any combination of days at set or random times
  • Astronomical clock, automatically set through connection with smart device, adjusts to local sunrise/sunset times
  • Automatic daylight saving time adjustment
  • Countdown sleep timer can be set for up to 12 hours
  • LED locator light can be turned off via app
  • Dimmers offer control of brightness level
  • DDS15, DDE06, DD710, DDF01 includes built-in battery that keeps time during temporary power outages
  • Superior versatility provides six product options in each box
    • 3 changeable face plates
    • Single pole, 3-way/multi-location
  • Preset light level option automatically turns lights on to set level each use
  • Customize maximum light level for energy savings
  • Ability to set low end dimming range for select LED lamps to optimize dimming performance
  • Digital circuitry provides soft on and fade off appearance with ability to program fade rates
  • Dimmer brightness display can be turned off 
  • Compatible with Decora and Decora Plus™ screwless wallplates
  • Meets all applicable UL, CSA and FCC requirements
  • Basic Dimmer only model available (no timer or Bluetooth functionality)

Learn more about our products here.

*  30-foot Bluetooth range: Range may vary depending on specific conditions of installation, configuration of walls, obstacles and other factors.