Loading...
leviton-120-logo-1440
Leviton-Insider-Title

Electrical Distribution Newsletter | November 2026

DIST_Insider_Bar
Featured_Article_Banner_2026
DIST_Insider_Bar

Insight in a Bottle: Leviton Mechanical Interlocks with Inform Technology

Leviton’s LEV Series Mechanical Interlocks with Inform™ conditioning-monitoring technology deliver a new level of safety, information, and peace of mind to Sparkling Pointe Winery on Long Island

Founded in 2004 and located within Long Island’s American Viticultural Area, Sparkling Pointe Winery in Southold, NY is renowned for its exceptional Pinot Noir, Pinot Meunier, Chardonnay, Merlot, and Muscat varieties. But while the 40-acre winery’s scenic vistas and quaint natural setting exude peacefulness and tranquility, all winemakers will confirm that the winemaking process itself demands exacting levels of control, precision, cleanliness, safety, and efficiency in order to be successful. This couldn’t be truer of Sparkling Pointe’s fast-paced production process, which includes a 30,000-gallon tank room to achieve temperature-controlled fermentations, a 3,000 bottle-per-hour bottling line, a semi-automated disgorging line, and more.

To help ensure the safest, cleanest, and most efficient operations, Sparkling Pointe conducts frequent washdowns that result in wet equipment and machinery, making their need for watertight electrical connections critical. But thanks to their use of Leviton’s LEV Series Mechanical Interlocks and Inform conditioning-monitoring technology, which provides end users with real-time data on the status of their Leviton devices, Sparkling Pointe was able to improve electrical safety in their processing area, enhance overall operations, reduce costly downtime, boost productivity, and provide greater peace of mind.

Delivering a Range of Benefits

Ideal for the harsh environments often inherent in food and beverage processing facilities, Leviton’s LEV Series Mechanical Interlocks incorporate a safety disconnect switch and an IEC receptacle in a non-metallic watertight enclosure. This design offers Sparkling Pointe the flexibility to safely use LEV Series devices to plug, unplug, and relocate equipment (such as their steam machines for sterilization), which is a much safer approach to providing power than via the use of basic extension cords, which can get unplugged and potentially pose safety hazards for both employees and customers walking by. By contrast, LEV Series mechanical interlocks and plugs are IEC 60309 pin & sleeve devices that lock when mated, reducing the chance of accidental unplugging and improving the integrity of electrical connections.

 

Further embedded with Inform™ Technology, the mechanical interlocks incorporate interior sensors that collect data on everything from enclosure temperature to humidity and liquid accumulation in the enclosure, individual line- and load-side voltage values, ground continuity, and more. Viewable on the device via easy-to-read LED indicators or accessible through mobile or desktop platforms via the Inform app, this monitoring capability makes employees aware of conditions occurring inside the mechanical interlocks on a 24/7 basis without having to open them.

In terms of their signaling features, the LEDs on the front cover of the interlocks are intuitively designed to communicate device status (e.g., green LEDs indicate that the device is operating under normal conditions, flashing red indicates a failure, and flashing yellow warns of a buildup of liquid inside of the enclosure that could lead to a failure), allowing for fast troubleshooting if necessary. And with watertight enclosures that are IP69K-rated for high-pressure and high-temperature washdowns, IP68-rated for long-term submersions, and NSF-certified for use in food and beverage facilities, Sparkling Pointe Winery can conduct its rigorous cleaning process at the end of the day without worrying about compromising its electrical devices.

Disconnects_Inform-2

Since installing Leviton’s LEV Series Mechanical Interlocks with Inform Technology throughout their facility, Sparkling Pointe is enjoying the power of watertight connections, industry-leading environmentally rated devices, enhanced electrical safety, 24/7 remote monitoring, and hassle-free operations, all something to celebrate and toast to!

To learn more about Leviton’s LEV Series Mechanical Interlocks and Inform conditioning-monitoring technology, visit Leviton.com/inform or contact your Leviton Sales Representative.  To learn more about how Leviton can improve operations in wineries, visit Leviton.com/winery.