Loading...
leviton-120-logo-1440
Leviton-Insider-Title

Electrical Distribution Newsletter | April 2026

DIST_Insider_Bar
Featured_Product_April_2026_01A

Plugging Into Profit: Driving Sales with Leviton EV Charging Stations

It is 10:35 p.m., and the house is finally quiet after a long day of wrestling deadlines, decisions, and dreams. The dishwasher is humming; everything is under control, and you have just got comfortable and snuggled up with a cup of hot tea and a good book. Then, out of the dark comes a voice. “Did you plug in the car?”

You groan and drag your annoyed self out of bed, into your slippers, and down the stairs. As you take your nighttime walk of charging shame, you hope the car will have enough juice to get you through the next day.

Welcome to the 2026 version of “Did you take out the trash?”

Home Electric Vehicle Charging on the Rise

Global electric vehicle adoption rates are accelerating, and distributors are well-positioned to benefit from this increase, especially for residential units. EV charging is becoming less of an optional standalone installation and more of an expected feature of many smart homes. Consumers want increased energy management, convenience, and safety, and Leviton brings the required solutions to the market.

With 120 years of reliable power solutions, Leviton’s experience and stability means their solutions are designed to meet your customers’ EV charging station needs, positioning your company at the top of the EV charging food chain. Leviton is a pioneer in the electric vehicle supply equipment (EVSE) industry, offering tried-and-true EV solutions while bringing state-of-the-art products to market as they are introduced. 

Electric Vehicle Solutions for Homeowners

Leviton devices, including switches, dimmers, receptacles, GFCIs and load centers, are designed to make life easier for homeowners and installing quality Leviton EV chargers and related accessories in the garage also makes sense. The My Leviton app connects all your Leviton smart devices.  Think more with Leviton.

Featured_Product_April_2026_02A

My Leviton App: Thinking back to that nighttime scenario and parading through the house to plug in the car. Wouldn’t it be great for a homeowner to just lean over, grab the cell phone on the nightstand and check to see if all the smart devices, including the EV charger in the garage, is working as it should? With the My Leviton app, homeowners can not only see if the car is plugged in, but also schedule charging sessions and more, no slippers needed!

  • Remotely start or stop charging and check the charging status
  • View all the smart devices on one dashboard
  • Receive fault notifications
  • Log charging sessions (charge duration, kW usage, etc.)

Julia Cavaluzzi, Leviton C&I Product Marketing Manager, explains the benefits to distributors by selling the Leviton EV line along with the rest of the smart products offered.

“With My Leviton, it is about the entire smart home being on one app, one ecosystem, one brand. It simplifies the whole process for everyone. Distributors can help their contractors sell an entire smart home package which not only includes the EV charger, but also the load center, lighting controls, and Decora smart products,” said Cavaluzzi.

Leviton EV Chargers

Smart EV Chargers: The EV Series Smart Home Level 2 Electric Vehicle Charging Stations come in four amperages, each with an industry-standard SAE J1772 cable, and can charge any EV. This includes Audi, BMW, Ford, Honda, Subaru, and even Tesla using the Leviton NACS Adapter.

  • EV32W: 32A,208/240 VAC, 7.6kW Output, 18’ Cord
  • EV40P: 40A,208/240 VAC, 9.6kW Output, 25’ Cord, Plug-In
  • EV48W: 48A, 208-240 VAC, 11.6kW Output, 18’ Cord.
  • EV80W: 80A, 208/240 VAC, 19kW, Output J1772, 18’ Cord
Featured_Product_April_2026_03A

Standard EV Chargers: Standard EV chargers work well for single-family homes but also are ideal for multi-family buildings. They are designed to be used either inside or outside and are outfitted with an optional RFID activation feature for the use of RFID identification cards.

Leviton EV Charger Accessories and Complementing Solutions: Leviton’s array of EV accessories and compatible products completes the roundup and gives distributors an opportunity to showcase the complete line and create appropriate bundles for their contractors. From weather-resistant charging outlets, NACS Adapters and charging pedestals, there are solutions for every EV challenge a homeowner may face. Designed with ease of installation and safety in mind, ensure you build a complete package to enhance sales opportunities.

Leviton Supports Distributors

Leviton not only designs and builds exceptional EV solutions but also offers a comprehensive lineup of support methods and products.

  • Training: Leviton supports electrical distributors through either in-person or virtual training to teach teams about products, industry trends, codes, requirements, and support services.
  • Co-Branded Literature: Leviton will add your logo to any of our EV line cards, EV charging brochures, and more.
  • Social Media Content: Looking to promote Leviton’s EV Chargers and accessories on your social media platforms? Your representative can ensure you are receiving up-to-date content so all you have to do is hit “post.”

For more information about Leviton EV chargers and how to build opportunities within your contractor network, please reach out to your Leviton representative or visit Leviton.com/evcharging