Keeping You in the Know: All the Info You Need on Leviton’s New GreenConnect™ Wireless Lighting Control
Curious about how and where to deploy the GreenConnect Wireless Lighting Control System? Leviton’s easy-to-use, commission-free solution is supported by a comprehensive library of literature—giving you the tools and knowledge to take the wheel with confidence.
Leviton’s new GreenConnect™ Wireless Lighting Control System is redefining wireless lighting with its Push-to-Pair (P2P) technology, commission-free setup, and scalable components—making it one of the easiest systems to design, install, and program. Want to learn more about this dynamic new single-zone, code-compliant solution? Leviton has you covered. Designed to reduce shelf space for distributors and cut labor, material costs, and callbacks for contractors, GreenConnect is backed by a full suite of product literature —available anytime, anywhere at the touch of a button.
Leviton offers a comprehensive suite of GreenConnect literature, including an overview and information on the individual components to build a system:
Overview
Components
- GreenConnect Wireless 0-10V Dimming Load Controller
- GreenConnect Wireless 800W Dimming Load Controller
- GreenConnect Wireless 20A Switching Relay Load Controller; suitable for plug load control
- GreenConnect Wireless Wall Switch, 120/277VAC, 10A, White, Light Almond, Ivory
- GreenConnect Wireless 0-10V Wall Dimmer, 120-277 VAC, 50/60Hz, 10A Load, 0-10V Sinking, 50mA, White
- GreenConnect Wireless 0-10V Wall Dimmer, 347VAC, 50/60Hz, 4A Load, 0-10V Sinking, 50mA, White
- GreenConnect Wireless 1000W Forward Phase Dimmer; 120VAC, 60Hz; Neutral Required, White
- GreenConnect Wireless Companion Dimmer, Battery Powered, White
- GreenConnect Wireless Companion Switch, Battery Powered, White
- GreenConnect Wireless PIR Occupancy Sensor and Photocell, 1,500 sq ft
- GreenConnect Wireless 20A Duplex Receptacle with downstream control; 120V, 50/60Hz
Experience simple lighting control the easy way with GreenConnect Wireless. Ready to simplify your setup and maximize performance? Visit Leviton’s new dedicated GreenConnect site and start your journey today at GreenConnect™ Wireless Lighting Control, or contact your Leviton Sales Representative.