Loading...

What To Consider When Choosing Your EV Charger

A quick guide to choosing and using an EV charger safely, efficiently, and realistically for your space.

Start with Charging Speed

Level 1: About 5 miles of range per 1 hour of charging. Best for light daily driving, plug-in hybrid vehicles, and slow overnight charging using a 120V outlet.

Level 2: About 25 miles of range per 1 hour of charging. Better for faster home charging, apartments, workplaces, and commercial spaces using a EV-specific outlet or hardwired connection.

EV Series Pro on Pedestal

Key Things to Check Before Charging

Amperage

Higher amperage can enable faster charging, but both the home or building’s electrical system and the vehicle must be capable of supporting it.

Installation Type

Some chargers plug in, while others are hardwired. A qualified electrician should evaluate the electrical panel, breaker, and circuit before installation.

Location

Chargers may be used indoors or outdoors. Outdoor chargers should be weather-rated and have a cable length that provides convenient reach.

Cord Management

Keep charging cords organized and off the ground to reduce the risk of tripping, dragging, or damage.

Smart Features

App-connected chargers can track charging activity, schedule sessions, and assist with managing energy usage.

Home vs. Commercial

Home charging is ideal for overnight use, while commercial setups often require features like access control, payment processing, and usage tracking.

Safety

Avoid damaged cords or unsafe outlets. Always follow the manufacturer’s instructions and only use the charger with compatible vehicles and circuits.

Access Control

Shared chargers often use RFID cards or mobile apps for access. This allows operators to control usage and support payment processing or usage tracking.


Not sure which EV Charger is right for you? Use our selector tool and find out in under a minute!


EV Series Charger Types to Compare

Standard Series: EV320, EV480, EV800

The Standard Series includes the EV320, EV480, and EV800, which are built for reliable Level 2 charging. These chargers are well-suited for locations that don’t need app connectivity or networking features. They offer a straightforward, dependable solution for everyday charging without unnecessary complexity.

Smart Home Series: EV32W, EV40P, EV48W, EV80W

The Smart Home Series includes the EV32W, EV40P, EV48W, and EV80W, which are designed for convenient at-home Level 2 charging. These chargers connect to the My Leviton App, allowing users to monitor charging, schedule sessions, and manage energy use right from their phone. They’re a great choice for homeowners looking for added control and smart features in their everyday charging.

Pro Series: EV48G, EV80G, EV48S, EV80S, EV48S-DP

The Pro Series includes EV48G, EV80G, EV48S, EV80S, and EV48S-DP models with enhanced capabilities. These chargers are designed for more complex setups that may need smart controls or user access management. They are ideal for shared-use settings where connectivity and oversight are essential.

Choose the charger that fits the vehicle, electrical system, location, access needs, and daily routine, rather than just going with the fastest option.