Choosing between Level 1 and Level 2 EV chargers comes down to how fast you need to charge and how you plan to use your vehicle.
Level 1 vs Level 2 EV Chargers: What’s the Difference
Level 1 Charging: Simple and Occasional Use
Level 1 charging uses a standard 120V outlet and typically comes with most electric vehicles. It is easy to use and requires no special installation, but charging speeds are slower.
This makes it best for overnight charging at home or light, occasional use when faster charging is not necessary.
Level 2 Charging: Faster for Everyday Needs
Level 2 chargers operate at a higher voltage (208/240V), delivering significantly faster charging compared to Level 1.
This makes them ideal for daily use in workplaces, commercial properties, and other environments where vehicles need to be charged and ready to go sooner.
Key Differences at a Glance
- Charging speed: Level 2 charges much faster than Level 1
- Power source: Level 1 uses standard outlets; Level 2 requires dedicated equipment
- Best use case: Level 1 for occasional/home use, Level 2 for daily and commercial charging
Which One Should You Choose?
If convenience is your priority and charging time is not critical, Level 1 may be enough. But for faster, more efficient charging – especially in commercial settings – Level 2 is the better solution.
With a range of Level 2 EV charging options, Leviton helps users choose reliable, efficient solutions designed for everyday performance and long-term scalability.