Loading...

Outlets with USB Ports

Fast, convenient USB C and A/C plug outlets for all your devices

Leviton USB Charger installed in a kitchen, charging devices.

Leviton’s line of USB wall chargers replaces a standard outlet in existing boxes to modernize any room in your home and pair perfectly with Decora® wallplates for a seamless finish. Designed for everyday convenience and safety, they offer built-in overcharge and overheat protection, along with tamper-resistant shutters for added child safety. Dedicated charge-only USB ports deliver reliable, noise-free power while helping protect your devices and personal data. Built by a brand with 120+ years of electrical expertise and made in North America (excluding GFCI USB devices), these powerful USB chargers provide reliable, long-lasting performance.

Ditch the Adapter, Upgrade to a USB Outlet

Leviton Outlets with USB charging ports offer a wide range of options to meet your power needs. They are designed for convenience, speed, and ease. Free up your outlets and enjoy a more efficient way to charge your devices.

Need help selecting a USB Wall Outlet? Use our USB Wall Outlet Selector Tool to help find the perfect USB Charging Outlet for any room in your home.


USB Power Delivery Charger Outlets 

Wall Outlets with USB Ports


Why Select A Leviton USB Wall Charger?

USB Frequently Asked Questions

Leviton USB outlets are wall outlets with built-in USB ports that let you plug charging cables directly into the wall, no bulky power adapters (bricks) needed. Available in 15A and 20A, they help reduce clutter and provide a clean, convenient way to charge phones, tablets, and other devices.

Yes. Charge two USB devices while still using the electrical outlets. Charging speed may vary when both USB ports are in use.

Options include USB-A, USB-C, and dual USB-C outlets. Premium models support Power Delivery (PD) for fast charging of phones, tablets, and laptops.

USB Power Delivery (PD) is fast-charging technology that delivers higher power for faster, more efficient charging of modern USB-C devices.

Yes. They automatically adjust power output to safely charge both new and older devices.

Yes. They are charging-only (no data transfer), include tamper-resistant shutters, and meet safety standards. Tested for 10,000+ insertions.

Yes. They install like standard outlets, fit most wallboxes, and can be used alongside other devices or downstream from a GFCI.

Start by identifying your device's charging port. Most newer devices use USB-C®, while others may use USB-A or Lightning®. Not sure which USB charging solution is right for you? Use our USB Selector Tool to find the best option for your devices and charging needs.

How Can We Help?

Do you have questions about our USB Wall Outlets / Chargers?