Loading...

HDX Unity

OPT-X™ Global Fiber Optic System

OPT-X HDX Unity Global Fiber System

Leviton's premier global fiber optic system supports data center applications requiring extended distances and multiple connection points between active devices. The HDX Unity System allows for open and closed patching, accepts Base 8, 12, and 24 configurations, and supports migration to 400 Gb/s and beyond. OPT-X fiber optic systems are global solutions available everywhere.

  • Flexible Deployment Options: The OPT-X HDX patching platform offers a wide array of options including fiber panels, fiber enclosures, distribution frames, and zero-RU options, creating a consistent patching form factor from the entrance facility or MDA to the telecommunications room or network edge.
  • Multiple Connection Points: Ultra-low-loss OPT-X Unity connectivity helps manage your power budget while allowing for multiple connection points, even greater than four, in the end-to-end channel.
  • Extended Distances: High performance cable and OPT-X Unity connectivity enable extended distances, offering greater flexibility in network architectures and opportunities to optimize network cost.
  • Manageable density: the HDX platform includes integrated patch cord and cable management, customizable port ID options, and easy one-hand installation of fiber adapter plates and fiber cassettes.

The OPT-X Unity solution of trunks, array patch cords, and cassettes exceed industry standards, offering superior channel performance, extended distances, and easy migration to 40, 100, 200, 400 Gb/s, and beyond. Performance assurance and extended distance calculations are available through extensive testing and analysis with the Leviton Optical Link Verification Tool.

HDX Fiber Panels, Enclosures and Frame

  • HDX Fiber Enclosures and Panels offer manageable density at 96 fibers per RU (using LC), while ultra-high-density UHDX enclosures support up to 144 fibers per RU.
  • HDX Fiber Enclosures and Panels accept HDX fiber adapter plates, cassettes, and fiber splice modules
  • The HDX Fiber Distribution Frame is a main cross-connect or interconnect patching frame for all fiber channels in the data center, with capacity for more than 3,168 LC fibers, or 15,552 fibers using 24-fiber MTP® connections.

OPT-X™ HDX Fiber Cassettes & Adapter Plates

  • Easy one-hand installation and removal
  • Ultra-low loss Base-8, Base-12, and Base-24 MTP connectors
  • Leviton-patented IP5x-rated internal shutters on LC adapters eliminate need for dust plugs

Duplex Fiber Optic Patch Cords

  • Leviton-patented LC Unibody connector with SPECTRO-LINK™ Technology includes reversible polarity feature, allowing polarity changes in the field without moving or twisting fiber
  • Cable jacket color-coded for easy ID of fiber
  • 100% tested for insertion loss and return loss
  • Patch cord design is ideal for high-density applications

OPT-X™ Unity MTP Fiber Optic Array Cords

  • Designed to cross connect from structured cabling directly into active equipment with an MPO/MTP transceiver interface
  • Ultra-low-loss MTP® connectors in 8, 12, and 24 fibers for maximum network design flexibility
  • Array patch cords offer migration path to 40, 100, 200, and 400 Gb/s

OPT-X™ Unity SJX Ultra-Low-Loss Fiber Optic Trunks

  • Factory-terminated and tested MTP® trunk cable assemblies feature low-loss connectors to support longer distances while staying within IEEE low-loss limits
  • Up to 144-fiber options, with terminations available in Base8 and Base12 configurations
  • Available in plenum and riser/LSZH CPR cable ratings

Support Library

Warranties