Loading...

E2X Engage

OPT-X™ Global Fiber Optic System

OPT-X E2X Engage Global Fiber System

Leviton's e2XHD high-density patching platform works with pre-terminated copper cable and fiber cable to support a wide variety of network needs and deployment locations. The Engage enhanced performance level offers optical reach beyond industry standards for high-speed connections. OPT-X fiber systems are global solutions available to specify anywhere in the world.

  • High-Density Open Patching: Rear access and installation of the fiber cassettes, cabling, and cable management provides faster day-one installation and maintenance for moves, adds, and changes with an efficient open patching design.
  • High Performing Optical Channels: Enhanced low-loss optical performance in Engage trunks, array patch cords, and cassettes extend channels beyond industry standard specifications.
  • Cost-Effective Solution for Typical Networks: Offers the best value for the most common network architectures with 2 to 6 connection points in the channel.
  • Multimedia Connections: Flat and angled e2XHD panels allow a mix-and-match of Leviton fiber and copper snap-in cassettes for optical and management network interfaces.

OPT-X Engage pre-terminated trunks, array patch cords, and cassettes offer low-loss connectivity and high performing solutions beyond industry standards. Performance assurance and extended distance calculations are available through extensive testing and analysis with the Leviton Optical Link Verification Tool.

e2XHD Patching Platform

  • e2XHD flat and angled panels accommodate up to 96 LC fibers for 48 ports in 1RU
  • Panels accept e2XHD cassettes, passthrough modules and blanks
  • Cassettes allow for easy one-hand installation and removal from the rear of the panel

Duplex Patch Cords

  • Cable jacket and boots are color-coded for easy ID of fiber
  • 100% tested for insertion loss and single-mode for return loss

OPT-X™ Engage Low Loss MTP® Array Cords

  • Designed to cross connect from structured cabling directly into active equipment with an MPO/MTP transceiver interface
  • Offer low-loss performance to support longer distances while staying within IEEE low-loss limits
  • MTP connectors in 8 or 12 fibers for maximum network design flexibility

OPT-X™ Engage SJX Low-Loss Fiber Trunks

  • Factory-terminated and tested MTP® trunk cable assemblies feature low-loss connectors to support longer distances while staying within IEEE low-loss limits
  • Up to 144-fiber options, with terminations available in Base8 and Base12 configurations
  • Available in plenum and riser/LSZH CPR cable ratings

Support Library

Warranties