Loading...

QUICKPACK™ Bulk Packaging

QUICKPACK Bulk Packaging

QUICKPORT™ Jacks in Bulk Pack Orders of 25 and 150

Large network installations can be cumbersome and time consuming, with workers needing to open hundreds — sometimes thousands — of individually packaged jacks. Streamline installation with Leviton QUICKPACK bulk packaging. QUICKPACK bags allow for faster unpacking and deployment, and they reduce material waste compared to individually bagged jacks.

  • QUICKPACK bulk packs are available for EXTREME™ Cat 6 and Cat 5e Jacks, as well as GIGAMAX™ Cat 5e Jacks
  • 150-pack order includes 6 bags of 25 jacks and a JackRapid Punchdown Tool shipped with the order
  • Bulk packs are available in 13 jack colors
  • EXTREME UTP Jacks include patented Retention Force Technology for greater network integrity, and pair separation towers for quicker and easier terminations
  • GIGAMAX UTP Jacks feature a one-piece frame built for longevity and a narrow jack profile for high-density installations

To see all of our QUICKPACK options click here »

Support Library

Warranties