The new ATLAS-X1 Cat 8 Shielded System provides a scalable and cost-effective copper infrastructure that will grow as your business grows. The system supports up to 25 and 40 Gb/s in the data center access layer, with a trusted RJ-45 interface used in networks around the world.
The ATLAS-X1 Cat 8 Shielded system is a feature-rich solution, delivering:
- High density with a short-depth jack for better bend radius
- Advanced features (icons, solid metal body, shutters) for clear network identification and protection
- Unified form factor and termination style for easy migration
- Cat 8 channel limited to 30m or less, 2 connector channels
- Limited active equipment available on the market that supports Cat 8
- Industry-leading, channel-rated performance that exceeds established standards
- Third-party verified to exceed all permanent link and channel margins
- Limited lifetime warranty to protect your investment and provide peace of mind
All Cat 8 products are made-to-order, with extended lead-times and minimum order quantities. Please contact Leviton Network Solutions Technical Support for details at appeng.eu@leviton.com.
 
    
    
    
 
    
    
    
 
    
    
    
 
    
    
    
