Loading...

Stadion

Global Cat 6 UTP Outdoor Cable

Stadion Cat 6 UTP Outdoor Cable

Robust extended distance performance for challenging outdoor environments

Stadion OSP cable is purpose‑built to support reliable Ethernet and PoE delivery beyond traditional distance limits. A gel‑filled core and rugged, sunlight‑resistant jacket help protect performance in wet, exposed installations supporting security cameras, Wi‑Fi® access points, and other edge devices.

Extended Distance Support (System-Based Performance)
When used as part of a PARADIGM™ system, Stadion cable supports extended Ethernet and PoE distances in real‑world channel configurations:

  • 200 m for 1 Gbps and 10/100 Mbps with up to 100 W PoE
  • 165 m for 2.5 Gbps with up to 100 W PoE
  • 275 m for 10 Mbps and 15 W PoE
  • 2, 3, or 4‑connector channels, including MPTL
  • Reliable performance in temperatures up to 60 °C (140 °F)


Plug‑to‑Plug Extended Distance Capability (Cable Performance)

  • Supports 1000BASE‑T and 100 W PoE up to 225 m at room temperature in a plug‑to‑plug configuration
  • Performance based on total link length from device to switch

Built for outdoor & campus conditions

  • Gel-filled core blocks moisture ingress
  • Sunlight‑ and weather‑resistant jacket protects data from the elements
  • Designed for outdoor applications including on-building, above ground, aerially lashed with a messenger, direct bury, and in underground conduit

Category 6 performance you can specify

  • Compliant with Category 6 requirements
  • Supports high-bandwidth outdoor links

Industry Poll

For which applications do you require extended distance capability beyond 150 meters?

(Multiple answers allowed)

38% of network professionals polled need extended distance capability for their outdoor cameras and license plate readers

Support Library

Warranties