Single-Gang Stainless Steel DURAPORT™ Industrial Wallplate, 2-Port
D6710-1S2
DURAPORT industrial connectivity products provide IP67-class protection to safeguard your connectivity from humidity/moisture, corrosive materials, temperature EXTREMEs, and other conditions often found in the industrial environment.
Color: Stainless Steel
Country of Origin : Please Contact Customer Service
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477229712
Features & Benefits
- IP67-rated environmental sealing (dust/water protection)
- Over-molded wallplate gasket ensures watertight fit
- Wallplate mounting holes have embedded sealing feature which provides the dual benefit of sealing, and helping to ensure proper orientation during installation of wallplate
- Provide a durable, easy-to-clean solution for demanding environments
- Available in single-gang configurations of 1 or 2 ports and dual-gang configurations of 2 or 4 ports
Patents
- US7470858
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors