Loading...

20 Amp Isolated Ground Receptacle/Outlet, Industrial Grade, Self-Grounding

5362-BIG

Isolated Ground Duplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Smooth Face, 20 Amp, 125 Volt, Back or Side Wire, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Blue

Leviton’s line of Extra Heavy-Duty Industrial Grade receptacles are designed and manufactured to withstand the harsh conditions typically associated with industrial environments. Available in a wide variety of configurations, including isolated ground, tamper-resistant, hospital grade, etc., these Industrial Grade devices are the electrical contractor's choice for use in factories, schools, hospitals and commercial office buildings.

UPC Code: 078477053881
Country of Origin : Mexico
NEMA 5-20R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1 HP

  • Electrical Specifications

    Amperage : 20 A

    Dielectric Voltage : Withstands 3000 V min

    Grounding : Self-Grounding

    Pole : 2

    Temperature Rise : Max 30C temperature rise at full rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -40°C to 75°C

  • Material Specifications

    Body Material : PBT Polyester Blend

    Color : Blue

    Face Material : PBT Polyester Blend

    Grounding Screw : #8 Hex Head, Triple-Drive Brass

    Line Contacts : 0.030" Phosphor Bronze

    Strap Material : Steel (Galvanized G60)

    Terminal Screws : #8 Triple-Drive Brass

  • Mechanical Specifications

    Product ID : Ratings are permanently part of devices

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : #14-#10 AWG

    Terminal ID : Brass-Hot, Silver-Neutral, Green-Ground

    Termination : Back and Side Wire

  • Product Features

    Body Material : PBT Polyester Blend

    Color : Blue

    Device Type : Duplex Receptacle Outlet

    Face Material : PBT Polyester Blend

    Feature 4 : Smooth Face

    Function : Isolated Ground

    Grade : Heavy-Duty Industrial Specification Grade

    NEMA : 5-20R

    Termination : Back and Side Wire

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NEMA : WD-1 & WD-6

    NOM : 057

    UL Fed Spec WC-596 : File E13399

    UL498 : File E13399

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications