Loading...

15 Amp Decora Duplex Outlet/Receptacle, Grounding, Brown

5325

15 Amp, 125 Volt, NEMA 5-15R, 2-Pole, 3-Wire, Decora Duplex Receptacle, Straight Blade, Residential Grade, Grounding, Quickwire Push-In & Side Wired, Steel Strap - Brown

  • EASY - Quick wire push-in and side wiring for easy installation
  • DURABLE - Impact-resistant thermoplastic nylon construction
  • CONVENIENT - Shallow depth for maximum wiring room
  • COMPATIBLE - For use with Leviton Decora wallplates

Color: Brown

UPC Code: 078477233108
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here
NEMA 5-15R

Product Information

  • Electrical Ratings

    Amperage : 15 A

    Voltage : 125 VAC

  • Material Specifications

    Body Material : Thermoplastic

    Color : Brown

    Face Material : Thermoplastic

    Operating Temperature : -40°C to 60°C

    Strap Material : Steel

  • Mechanical Specifications

    Pole : 2

    Termination : Quickwire Push-In & Side

    Torque Range : 14 – 18 in.-lbs

    Wire : 3

  • Performance Data

    Warranty : 2-Year Limited

  • Product Features

    Amperage : 15 A

    Color : Brown

    Face Material : Thermoplastic

    Grounding : Grounding

    NEMA : 5-15R

    Pole : 2

    Terminal Accom. : Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire, Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only.

    Termination : Quickwire Push-In & Side

    Type : Duplex Receptacle

    Voltage : 125 VAC

    Warranty : 2-Year Limited

    Wire : 3

  • Standards and Certifications

    CSA : Certified

    CSA C22.2 No. 42 : File 152105; Class 6233-01

    NOM : NOM Certified

    NOM Certified : 057

    UL 498 : File E13399

    UL Listed : File E13393

  • Terminal screws accept #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire
  • Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only
  • Shallow depth for maximum wiring room
  • Double-wipe power contacts for reliable conductivity and plug retention
  • Heavy-gauge zinc-plated steel mounting strap
  • Additional material added to strap to help reinforce and prevent excessive bending of the break-off tabs
  • Limited 2-year warranty

Related Videos

Receptacle/Outlet - Installation
Leviton Decora Devices
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Leviton Answer Series: Quickwire™ Terminations

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications