Loading...

15 Amp Toggle Switch, Single-Pole, Canadian, Commercial Spec Grade

18201-CW

Single-Pole Toggle Switch, Commercial Specification Grade, Framed, Canadian, 15 Amp, 347 Volt AC, Side Wire, White

Color: White

UPC Code: 06867911926
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Dielectric Voltage : Withstands 1500V for 1 minute

    Endurance : 50,000 cycles minimum

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 65°C

    Overload UL20 Test : 100 cycles of OL at 4.8 times rated current

    Temperature Rise : Maximum 30 degrees C rise

    Voltage : 347 VAC

  • Environmental Specifications

    Base Material : Thermoplastic

    Contact Material : Silver Alloy

    Cover Material : Thermoplastic

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 65°C

    Strap Material : Steel

    Terminal Screws : Brass 8-32

    Toggle : Polycarbonate

  • Material Specifications

    Base Material : Thermoplastic

    Contact Material : Silver Alloy

    Cover Material : Thermoplastic

    Product ID : Ratings are permanently marked on device

    Strap Material : Steel

    Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired

    Terminal ID : Brass-Hot (If Applicable) Black-Hot White-Neutral Green-Gnd

    Terminal Screws : Brass 8-32

    Termination : Side Wire

    Toggle : Polycarbonate

    Torque Range : 12-14 inch pounds

  • Mechanical Specifications

    Color : White

    Device Type : Toggle Switch

    Feature 3 : Framed

    Feature 4 : Canadian

    Function : Single-Pole

    Grade : Commercial Specification Grade

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired

    Terminal ID : Brass-Hot (If Applicable) Black-Hot White-Neutral Green-Gnd

    Termination : Side Wire

    Torque Range : 12-14 inch pounds

  • Product Features

    ANSI : C-73

    CSA C22.2 No. 111 : File #152105

    Color : White

    Device Type : Toggle Switch

    Feature 3 : Framed

    Feature 4 : Canadian

    Function : Single-Pole

    Grade : Commercial Specification Grade

    UL Fed Spec WS896E : File #E7458

    UL Standard : UL20

  • Standards and Certifications

    ANSI : C-73

    Actuator Material : Thermoplastic

    Amperage : 15 A

    Body Material : Thermoplastic

    CSA C22.2 No. 111 : File #152105

    Color : White

    Dielectric Voltage : Withstands 1500V for 1 minute

    Endurance : 50,000 cycles minimum

    Feature : Canadian - Framed

    Grounding : Grounding

    HP Rating : 1/2HP-120V 2HP-240V-277V-347V

    Max. Amperage : 12 Amp

    Overload UL20 Test : 100 cycles of OL at 4.8 times rated current

    Standards and Certifications : UL/CSA

    Strap Material : Steel

    Temperature Rise : Maximum 30 degrees C rise

    Termination : Side Wire

    UL Fed Spec WS896E : File #E7458

    UL Standard : UL20

    Voltage : 347 VAC

    Warranty : 10-Year Limited

  • Warranty

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications