Loading...

LANMARK-6 Cat 6 F/UTP Patch Cable, Yellow, 1000 ft (305 m) Reel

10123965

Berk-Tek’s LANMARK-6 FTP is the first independently verified Category 6 F/UTP cable. It is ideal for applications that require the most advanced cable performance and the additional signal isolation advantages of an F/UTP design. Berk-Tek LANMARK-6 FTP F/UTP cable to set requirements for cable balance.

Country of Origin : United States

Product Information

  • Product Features

    Category Rating : Cat 6

    Color : Yellow

    Construction : F/UTP

    Flame Rating : CM

    Length : 1000 ft (305 m)

    Packaging : Reel

  • ETL verified to ANSI/TIA-568.2-D Category 6
  • Can be used with RJ-45 style F/UTP connectivity

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications