Loading...
Product added to your list. To view the list, Click Here

Decora Smart Z-Wave Plus Technology 1000W Dimmer

DZ1KD-1BZ

DISCONTINUED Suggested Replacement SKUs:

1000W Decora Smart with Z-Wave Plus Technology Dimmer

The Leviton DZ1KD is a Z-Wave Plus enabled universal dimmer designed for residential lighting applications. It uses the latest generation of Leviton’s dimming technology for smart lighting control, engineered to function with extremely sensitive, low-wattage light sources, such as a single LED bulb in a hallway or a strand of holiday lights, ensuring LEDs do not glow when off. The DZ1KD is fully compatible with Wink, SmartThings and Amazon Echo (requires Wink or SmartThings Hub), as well as all other certified Z-Wave controllers, security systems, gateways, and hubs. Attach one or multiple DZ1KD devices to these controllers to provide automation and remote access.
In addition to universal lighting support, the DZ1KD features two-way feedback, is scene capable, and is Z-Wave Plus certified, ensuring the latest technology, increased communication range, network wide inclusion, and over the air updates. Includes 49 different fade rates and features user pre-sets for powering on and minimum brightness. Also features transient surge suppression built-in. Can be used in 3-way, multi-way circuit by using matching DD00R-DL remote dimmer. The UL required air gap switch disconnects power from load locally. It is concealed during normal operation and is accessible without moving the wall plate. Have Questions? Search the knowledge base.

UPC Code: 078477764916
Country of Origin : China

Product Information

  • White and Light Almond color faces included
  • Color Change Kits (DDKIT) available in Black, Gray, Brown, Ivory
  • Works with Amazon Alexa for voice control (hub required, Alexa device and hub sold separately)
  • 450W Dimmable LED/CFL, 1000W Incandescent and Fluorescent, Z-Wave Plus Certified
  • 5 Year Limited Warranty
  • Multi-Location achieved using up to 4 remote units, DD00R-DL
  • Hot, neutral, load and ground required for installation and traveler for muilti-switch applications optional.

Related Videos

Leviton Presents: How to Install Decora Smart 1000W Dimmer: DZ1KD, DW1KD, DH1KD
Leviton Presents: How to Dim LED Bulbs and Fixtures Without Flickering

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications