GreenMAX® DRC, Analog Input Interface, 2 Port
DRID0-C02
GreenMax® DRC System, 2 Analog Input Interface. LumaCAN protocol. DIN Rail or Surface Mounting. Powered over LumaCAN, 12-24Vdc, 0.022+A.
The GreenMAX® DRC 2-Port Analog Interface allows the integration of low voltage inputs into the system. These inputs commonly include occupancy/vacancy sensors, photocells, and security and/or emergency system inputs.
Country of Origin : United States
Product Information
Mechanical Specifications
Mounting Type : Surface Mount
Product Features
Product Line : DRC
Product Type : Analog Interface
Protocol : LumaCAN
- Allows for integration of any low voltage occupancy sensor with the GreenMAX DRC system
- Allows for integration of any photocell with the GreenMAX DRC system
- Allows for integration of any low voltage switch or contact closure with the GreenMAX DRC system
- Use with GreenMAX DRC Room Controller supporting AI features
- Use with Sapphire™ for remote occupancy sensors, switches, or photocells
- GreenMAX DRC is listed on the DesignLights Consortium® (DLC) Qualified Product List (QPL) for Networked Lighting Controls (NLC)
Related Videos
GreenMAX DRC Room Control
Residential
ELECTRIC VEHICLE CHARGING
Commercial
ELECTRIC VEHICLE CHARGING