GreenMAX® DRC, Smart Pack, LED Controller, 120-277VAC
DRD07-ED0
GreenMAX® DRC Smart Pack, 0-10V, 120-277VAC, 50/60 Hz, 20A max, 100mA sink current
The GreenMAX® DRC Smart Pack is used to enable switching and 0-10V dimming control of a single zone of fixtures, allowing for a simplified, low cost distributed control solution. The DRC uses distributed relays to control multiple fixtures in a zone or to enable plug load control, eliminating the need to run wires back to the cabinet. Use as a normal or emergency relay, as a remote relay with the GreenMAX® system, or as a single room control relay with Sapphire™ Touchscreen.
Do you have a question about
LED control, room control or lighting control systems?
Contact us to learn more.
UPC Code: 078477767504
Country of Origin : China
Product Information
Mechanical Specifications
Mounting Type : Ceiling Mount
Product Features
Product Line : DRC
Product Type : Smart Pack
Protocol : LumaCAN
- Simplified distributed control system architecture saves on installation and equipment costs—complete larger-scale projects with an easier to specify and implement distributed control solution
- Single-channel device (1 0-10V output plus 1 relay)
- Enables plug load controls for energy savings and code compliance (ASHRAE 90.1, IECC, Title 24)
- Utilizes Leviton High Inrush Stability (H.I.S.) circuitry for increased reliability
- All relay models are latching to reduce parasitic energy waste over NO/NC relays
- GreenMAX DRC is listed on the DesignLights Consortium® (DLC) Qualified Product List (QPL) for Networked Lighting Controls (NLC)
Related Videos
GreenMAX DRC Room Control
GreenMAX DRC Wireless
Related Products
Residential
ELECTRIC VEHICLE CHARGING
Commercial
ELECTRIC VEHICLE CHARGING