Decora Smart HomeKit 15A Switch
DH15S-1BZ
DISCONTINUED
Suggested Replacement SKUs:
Decora Smart Switch with HomeKit Technology
Leviton’s Decora Smart™ accessories with HomeKit™ technology are designed to streamline home control using HomeKit-enabled accessories. Apple® HomeKit technology provides an easy, secure way to control HomeKit-enabled accessories using Siri® voice control on your iPhone®, iPad® or iPod touch®. After installing your Decora Smart™ switch, configure it from the Leviton Decora Smart Home app with just a few simple steps. The free Leviton app provides control of connected loads, grouping into rooms and zones for easy control, as well as access to advanced lighting control settings including LED response activity. Multi-location (3-way) switching is achieved using DD0SR-1 Coordinating Remote (no LED indicator) or DD0SR-DLZ Matching Remote (with LED indicator). Decora Smart devices are designed for countries which follow NEMA standards including the United States, Canada and parts of South America.
Have Questions? Search the knowledge base.
Color: White
UPC Code: 078477766613
Country of Origin : China
Product Information
Updated
Product Features
Amperage : 15 A
Color : White
Torque Range : 14 – 18 in.-lbs
Type : Switch
Voltage : 120/277 VAC
- The Decora Smart switch is HomeKit-enabled using Wi-Fi technology for residential applications
- No Hub Required for local app control
- Decora Smart Home app provides control over connected lights – control your lights individually or turn off an entire room at once
- Use Siri on your iPhone, iPad or iPod touch to turn lights on/off with just your voice
- White and Light Almond color faces included
- Color Change Kits (DDKIT) available in Black, Gray, Brown, Ivory
- ON/OFF LED
- Over The Air (OTA) firmware updates via Leviton Decora Smart Home App
- Single pole or three way compatible
- Multi-location (3-way) switching is achieved using DD0SR-1 Coordinating Remote (no LED indicator) or DD0SR-DLZ Matching Remote (with LED indicator).
- Hot, neutral, load and ground required for installation and traveler for muilti-switch applications optional.
- 5 Year Limited Warranty
Related Videos
Leviton Decora Smart™ - Smart Home Products
Leviton Presents: How to Install Decora Smart 15A Switch: DZ15S, DW15S, DH15S
Leviton Presents: How to Install a Leviton Decora Smart or Decora Digital 3-way Switch or Dimmer
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Related Products
Residential
ELECTRIC VEHICLE CHARGING
Commercial
ELECTRIC VEHICLE CHARGING