Loading...
Product added to your list. To view the list, Click Here

Decora Smart Dimmer Anywhere Companion, Wire-Free 3-Way/4-Way/5-Way Control Decora Smart Wi-Fi 2nd Gen Dimmers

DAWDC-1BW

The Decora Smart® Anywhere Dimmer Companion pairs wirelessly with your Decora Smart Wi-Fi® 2nd Generation D26HD, D2MSD, D23LP, D24SF and DN6HD/MLWSB to provide additional control wherever you need it most such as at the base of a staircase, the end of a hallway or open areas with multiple entrances like a large kitchen or family room. Mount it directly on the wall surface or at an existing single or multi-gang wallbox — no wiring is required. The Decora Smart Anywhere Dimmer Companion is the perfect solution for locations where wiring or a wallbox with a traveler wire may not be present. For added convenience, you can even control the Decora Smart Wi-Fi 2nd Gen Mini Plug-In Dimmer to add a wall mounted dimmer for your connected plug-in lamps. Learn more about the My Leviton app Learn more about the Decora Smart product family

UPC Code: 078477214046
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Load Rating : Does not directly control a load, requires primary Decora Smart Wi-Fi 2nd Gen Device

    Neutral Required : No

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

  • Material Specifications

    Color : White

  • Product Features

    3-Way Compatible Devices : D26HD, D24SF, D2MSD, DN6HD, D23LP

    Brand : Decora Smart

    Device Type : Anywhere Companion Dimmer

    Grade : Residential

    Hub Required : No

  • Warranty

    Warranty : Two-Year Limited

  • Place it anywhere you need additional lighting control to create 3-way/multi-way solutions with no wiring required
  • Mounts directly to your wall surface or installs at an existing wallbox (single and multi-gang) where a traveler wire may not be present
  • Slim profile, and because it’s Decora®, it matches your in-wall Decora devices for a seamless look 
  • No Wi-Fi or app required for setup or operation
  • 50-ft wireless RF range between the Anywhere Companion and the primary Wi-Fi 2nd Gen device
  • Use with Leviton Decora standard or Decora Plus™ screwless wallplates (single and multi-gang)
  • Replaceable CR2025 batteries included, with estimated 5 year battery life (results may vary)
  • Easy battery replacement – no need to remove the device from the wall or wallbox
  • Pair up to three Anywhere Companions with a Decora Smart Wi-Fi 2nd Gen device

Related Videos

Leave the Dark Ages Behind with Leviton Decora Smart Wi-Fi
Add an Extra Light Switch Anywhere
Anywhere Companion Install Video
How to use the My Leviton app to enroll, schedule, and customize Decora Smart Wi-Fi devices
Smart Solutions for Every Room Video

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications