Loading...
Product added to your list. To view the list, Click Here

Decora Smart Switch, Wi-Fi 2nd Gen, Neutral Wire Required

D215S-1BW

BENEFITS

  • Never come home to dark house again - schedule exterior lights to turn on at sunset
  • Know if lights are on and adjust whether you're home, at work, or on vacation - control from anywhere
  • Don't worry about leaving lights on - auto-shutoff can turn lights off for you in rooms such as closets, bathrooms, garages, and basements
  • Use your voice for control without lifting a finger - works with Google Assistant, Amazon Alexa, and Apple Siri
  • Make it look like someone's home when you're away - turn on lights randomly for a lived-in look
  • Control this switch from another wall location in your home without additional wiring - pairs with DAWSC Anywhere Switch Companion

FEATURES

  • One switch does it all - supports loads up to 15A and 3/4 HP for control of lights, ceiling fans, exhaust fans, motors, pumps, and more
  • Easy Install - replaces your existing switch; wire leads and slim design make install a breeze
  • Simple guided setup via the My Leviton app
  • The most connected - Works with Alexa, Google Assistant, Apple Home, SmartThings, and Matter support can be enabled with a firmware update via the My Leviton app
  • Single Pole or 3-Way - works with DD0SR Wired Switch Companion or DAWSC wire-free Anywhere Switch Companion

TECH SPECS

  • Requires 2.4 GHz Wi-Fi Network
  • Requires Neutral Wire
  • Rated for general purpose loads up to 15A, works with: LED, magnetic ballast, CFL, electronic ballast, incandescent, halogen, and up to 3/4 HP motor loads
UPC Code: 078477523018
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Load Rating : 600W LED/CFL, 1500W Incand/ Halogen 15A, 1500VA Inductive, 3/4 HP Motor

    Neutral Required : Yes

    Termination : Wire Leads

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

  • Warranty

    Warranty : Two-Year Limited

  • Product Features

    Brand : Decora Smart Wi-Fi

    Device Type : In-Wall Smart Switch

    Grade : Residential

    Hub Required : No

  • Material Specifications

    Color : White

    Optional Color Change Kits Available : Yes, DDKIT-S in Black, White, Light Almond, Ivory, Gray, and Brown

    Strap Material : Metal

  • Standards and Certifications

    Standards and Certification : UL, FCC, CSA, NOM, Wi-Fi, Matter

  • Control your lights from anywhere using the free My Leviton app for iOS and Android
  • Schedule lights and connected loads turn ON/OFF at specific times or based on sunrise/sunset, easily group your smart devices into rooms, and create scenes to activate multiple lights at once
  • Schedules are stored in onboard device memory and will continue to run even during a temporary internet outage
  • MATTER: Firmware update available via the My Leviton app to enable Matter connectivity
  • Works with My Leviton, Amazon Alexa, Hey Google, Apple Home/Siri, IFTTT, SmartThings, Schlage
  • Requires a neutral wire for installation
  • Connects to Wi-Fi; No hub required
  • Ease of installation with a product depth of 1.3” and wire leads
  • Off Means Off – Low-wattage LED bulbs always turn completely off
  • 6 color choices ensure a perfect match with other Decora devices (see ordering information)
  • Supports 3-Way/Multi-Location with Wired or Wire-Free Anywhere Switch Companions
  • Using My Leviton, control up to 99 devices, 50 rooms, 50 activities, and 50 schedules per residence and up to 20 residences per account

  • CA2572204
  • US10048653
  • US7683755

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

How to Install Leviton D215S and D26HD 2nd Gen Switch and Dimmer
Anywhere Companion Install Video
How to use the My Leviton app to enroll, schedule, and customize Decora Smart Wi-Fi devices
Smart Solutions for Every Room Video
How-To Identify a Neutral Wire.