Decora Smart Plug, Outdoor, Wi-Fi
D215O-1RE
Decora Smart Outdoor Plug-In Switch, single pole, 3-way, or multi-location when used with Wire-Free Anywhere Switch Companion. Plugs into any 120V outlet. 15A General Use, 5A LED/CFL/Electronic Ballast, 1500W Incandescent/Halogen, 12A Magnetic, 3/4 HP Motor - Black.
- OUTDOOR LIVING: On/Off control of string lights and holiday lights, holiday decorations and inflatables, landscape and path lighting, fountain pumps, aquarium pumps, outdoor fans, and other electronics and small appliances.
- SUPPORTS MATTER: works with all Matter enabled smart devices and Matter certified smart home platforms. Works with Alexa, Google Home, Apple Home, SmartThings, IFTTT.
- SUPERIOR WEATHER RESISTANCE: -20°F to 122°F operating temperature for extreme cold and hot climates; IP65 rated to protect from from dirt, dust, moisture, rain, sprinklers, hoses, snow and UV corrosion.
- LIGHT SENSOR: Built-in light sensing can be enabled to automatically turn lights On during evening hours and Off during daylight hours when placed outside
- CONTROL FROM A WALL SWITCH: Add wire-free wall-mount control when paired with up to three Anywhere Switch Companions (DAWSC).
Product Information
Material Specifications
Color : Black
Warranty
Warranty : One-Year Limited
Product Features
Brand : Decora Smart Wi-Fi
Device Type : Plug-In Smart Switch
Grade : Residential
Hub Required : No
Electrical Specifications
Load Rating : 5A LED, 5A CFL, 5A Electronic Ballast, 1500W Incandescent, 1500W Halogen, 12A Magnetic Ballast, 3/4 HP Motor
Neutral Required : Yes
Termination : Plug-in
Standards and Certifications
Standards and Certification : UL, FCC, CSA, NOM, Wi-Fi, IP65 Rated, Matter
Environmental Specifications
Operating Temperature : -29°C to 50°C
- Control your outdoor smart plug from anywhere using the free My Leviton app for iOS and Android
- Supports Matter - works with all Matter enabled smart devices and Matter certified smart home platforms
- Wide operating temperature range of -20°F to 122°F
- IP65 rated for weather resistance to protect electronics from dirt, dust, moisture, rain, sprinklers, hoses, snow, and UV corrosion
- Pairs with up to three DAWSC Anywhere Switch Companions for wire-free wall-mount control
- Light Sensor can be used outside to automatically turn lights On during evening hours and Off during daylight hours
- No wiring required. Insert D215O into 120VAC outlet or rear mounting holes allow easy placement next to an outdoor outlet
- Create a schedule to control connected loads at specific times, based on sunrise/sunset, or turn off after a specified duration
- Schedules are stored in onboard device memory and will continue to run even during a temporary internet outage
- Works with My Leviton, Amazon Alexa, Hey Google, Apple Home/Siri, IFTTT, SmartThings, Schlage
- Connects to Wi-Fi; No hub required
- Wi-Fi operation designed to support outdoor use with signal strength indication in the My Leviton app
- Integrated Status LED and Control Button for ON/OFF
- Off Means Off – Ensures low-wattage LED bulbs always turn off
- Use with My Leviton app to control up to 99 devices, 50 rooms, 50 activities, and 50 schedules per residence and up to 20 residences per account
- US10048653
- US7938676
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.