Loading...
Product added to your list. To view the list, Click Here

32 Amp Level 2 Electric Vehicle Charging Station - EV Series

EV320

EV Series Standard Level 2 Electric Vehicle Charging Station, 32 A, 208/240 VAC, 7.6kW Output, J1772 Charge Connector, 18' Cord, Replacement for EVR30-B1C and EVR30-R2C, Includes Mounting Bracket and Pre-Attached Input Cable, HARDWIRED ONLY

  • Fast and secure charging of any SAE J1772™ compatible electric vehicle
  • Optional access control; station comes with RFID disabled - simply tap RFID card to activate
  • Cable design prevents cord from freezing and cracking in extreme weather
  • For indoor and outdoor use with a thermoplastic, water-resistant enclosure rated NEMA Type 3R
  • Easy installation with pre-attached input cable and mounting hardware included
  • Energy Star Certified
UPC Code: 078477877579
Country of Origin : China

Product Information

  • Mechanical Specifications

    Cable Length : 18 ft. (5.5 m)

  • Material Specifications

    Enclosure Material : Plastic (PC+PBT)

    Enclosure Rating : NEMA Type 3R

    Status Indicator : Power Present, Charging, Fault

  • Warranty

    Warranty : 2-Year Limited

  • Product Features

    Application : Home,Commercial

    Cover Locking Mechanism : Phillips Head Screws, No Padlock Option

    Device Type : Charger

  • Electrical Specifications

    Amperage : 32 A

    Breaker : 40 A

    Charge Connector Cord : #10 AWG SAE J1772

    Number of Phase / Wire : L1, L2 and Ground, Bottom Feed

    Operating Temperature : -30°C to 50°C

    Output Power : 7.6kW

    Short Circuit Current Rating : 20 mA CCID per UL 2231

    Voltage : 208/240 VAC

  • Environmental Specifications

    Altitude : Up to 6,500 ft. (2,000 m)

    Charging Cable Operating Temperature : -30°C to +50°C

    Cooling : Natural Cooling

    Operating Humidity : < 95% Relative Humidity, Non-Condensing

  • Standards and Certifications

    Standards and Certifications : UL2594, UL 2231-1, UL 2231-2, UL 2251, UL 62, UL 991,UL 1998, NFPA 70 Article 625, UL840, CSA Std. C22.2#280, OCPP 1.6 Compliant