1-Gang Toggle Switch Wallplate, Standard Size, Magnetic Stainless Steel
84001-C
1-Gang Toggle Device Switch Wallplate for 347V Applications, 302 Stainless Steel, Device Mount - Stainless Steel
Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.
Country of Origin : China
Product Information
Updated
Product Features
Color : Stainless Steel
Gang : 1
Material : 302 Stainless Steel
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Toggle Switch
Warranty : 10-Year Limited
- Round on edges to prevent injury and wall damage
- Resistant to corrosive effects of sunlight and moisture
- Deluxe stainless steel is non-magnetic Type 302, .032" thick
- Brass is 70/30 alloy 260, .042" thick
- Aluminum is 3004 alloy, .040" thick
- Includes metal mounting screws that match plate color
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors