Loading...
Product added to your list. To view the list, Click Here

15 Amp, 1-Gang Recessed Single Outlet/Receptacle, White

689-W

1 GANG RECESSED DUPLEX RECEPTACLE, 2-POLE, 3-WIRE, 15A-125V, NEMA 5-15R RESIDENTIAL GRADE. WITH SCREWS MOUNTED TO HOUSING. WHITE

Take advantage of soaring sales for flat screen TVs with Leviton's Recessed Devices. They offer flawless, flush-mounted installation that's unobtrusive behind today's TVs, monitors and entertainment centers. The versatile Recessed Two-Gang Duplex Receptacle (Cat. No. 690)provides AC power and openings for six QuickPort modules you can tailor to support your customer's voice, data, video and audio needs. The Recessed One-Gang Receptacle (Cat. No. 689) supplies AC power to two components, such as a flat panel TV and video receiver. Available in White, Ivory, Light Almond and Black, Leviton Recessed Devices are the sleekest solution for home and office installations.

Color: White

UPC Code: 078477312841
Country of Origin : China

Product Information

  • Product Features

    Category : Recessed Receptacle

    Color : White

    Subcategory : 1 Gang, Duplex Receptacle

    Torque Range : 14 – 18 in.-lbs

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications