Loading...
Product added to your list. To view the list, Click Here

15 Amp, 1-Gang Recessed Single Outlet/Receptacle with Wall Decor Hanger Hook, White

688-W

1-Gang Single Recessed Receptacle, 15 A, 125 Volt, 2-Pole, 3-Wire, NEMA 5-15R, Residential Grade with Clock Hanger Hook - White

Leviton’s comprehensive Residential Grade Receptacles portfolio includes devices rated for all residential applications in a variety of standard configurations. They are produced in an array of colors in both Decora and traditional styles. All duplex receptacles are designed with thermoplastic construction and feature a shallow build for maximum wiring room. Each duplex is also equipped with break-off plaster ears and tabs to allow for easy alignment and two-circuit conversion.

Color: White

UPC Code: 078477791967
Country of Origin : Please Contact Customer Service
NEMA 5-15R

Product Information

  • Product Features

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : White

    Face Material : Thermoplastic

    Feature : Clock

    Grounding : Grounding

    NEMA : 5-15R

    Pole : 2

    Standards and Certifications : UL/CSA

    Strap Material : Steel

    Termination : Side

    Torque Range : 14 – 18 in.-lbs

    Voltage : 125 VAC

    Warranty : 2-Year Limited

    Wire : 3

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications