Loading...
Product added to your list. To view the list, Click Here

50 Amp Flush Mount Outlet/Receptacle

279

DISCONTINUED Suggested Replacement SKUs:

50 Amp, 125/250 Volt, NEMA 14-50R, 3-Pole, 4-Wire, Flush Mount Outlet/Receptacle, Straight Blade, Grounding, Side Wired, Steel Strap – Black

WARNING: Do not use with single-gang wallboxes, single-gang mud rings or single-gang box extenders.

  • DURABLE – Built of durable high-impact thermoplastic 
  • EASY TO INSTALL – Terminals marked for easy identification and fast wiring, terminals require 40 in-lbs.
  • EFFICIENT – Features heavy-gauge, high-performance copper contacts 
  • CONVENIENT – All mounting hardware included
  • COMPATIBLE – Fits all wallplates with 2.15" diameter center hole
UPC Code: 07847707468
Country of Origin : Please Contact Customer Service
NEMA 14-50R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 3 HP

  • Electrical Specifications

    Amperage : 50 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 3

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Voltage : 125/250 VAC

    Wire : 4

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Nylon

    Color : Black

    Face Material : Nylon

    Line Contacts : Brass Double-Wipe

    Strap Material : Galvanized Steel

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : Up to 4 AWG

    Terminal ID : X (Brass screw or Black screw) = Hot; Y (Brass screw or Black screw) = Hot; White (Silver screw) = Neutral; Green (Green screw) = Ground

    Torque Range : 40 in-lbs.

  • Product Features

    Amperage : 50 A

    Color : Black

    Device Type : Power Device

    NEMA : 14-50R

    Voltage : 125/250 VAC

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NEMA : WD-6

    NOM : 057

    UL498 : File E13399

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications