Loading...

iSeries Quad Dimmer, 2.4kW, 120V, 350us

IED43-120

DISCONTINUED

iSeries Quad Dimmer, 2.4kW, 120V, 350us

Leviton iSeries™ Quad dimmer modules are used in conjunction with iSeries™ Quad dimmer racks.

Do you have a question about dimmers, a dimmer, or a dimming system? Contact us to learn more.

Visit residential dimmers to browse ideas for your home!
UPC Code: 078477329092
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Voltage : 120 VAC

    Wattage Per Channel : 2400

  • Product Features

    Product Category : Dimmer Packs/Racks

    Product Line : iSeries

    Product Type : Quad Dimmer Module

  • Four 15 or 20 amp dimmers on a single compact chassis
  • Discrete components insure high reliability
  • Power regulation gives smooth consistent power output despite fluctuations in line power input
  • LEDs on each module offer immediate local feedback at the rack
  • Control signal is optically isolated to 4,000 Volts
  • 350 microsecond rise time
  • Rugged mechanical design for reliability
  • “Floating” load and line connectors allow for smooth insertion and removal of the modules and ensures the integrity of all power and control contacts
  • User serviceable components
  • UL Listed and C-UL Listed
  • Latching on/off test switch for each dimming channel
  • Individual module overtemp warning and shutdown feature

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications